EMI Pre-compliance Measurement Systems

Brochures

Accelerate your pre-compliance testing with G-CELL and G-TEM based systems

Electromagnetic compatibility (EMC) measurements made in accordance with the international CISPR16 standard require the use of an anechoic chamber or an open area test site (OATS). The provision of these facilities can involve significant invest­ments in both time and cost. Even users with an OATS or anechoic chamber can find it difficult to access these facilities at a convenient time due to their frequent use.

TOYO Corporation’s test systems based on G-TEM (gigahertz transverse electromag­netic) cells and G-CELLs allow EMC pre-compliance testing to take place in an office environment.

With TOYO’s EMC pre-compliance test systems, you can measure radiated noise with a G-CELL or G-TEM cell instead of using an open area test site or in an anechoic chamber. Potential interference or immunity problems can be identified early allowing preventative action to be taken before incurring the cost and time of full EMC testing. G-TEM cell systems can support testing up to 18 GHz and are available in a number of configurations to support different sizes of equipment-under-test (EUT).

  • EMC pre-compliance testing
  • G-TEM cell or G-CELL configurations
  • Minimizes testing at anechoic chambers or OATS
  • EMC testing in office environment
  • Identifies interference allowing early correction
  • Performs radiated immunity testing
  • Uses Keysight spectrum analyzers
  • Accelerates product development process.

The G-CELL based system can accommodate an EUT of up to 40 x 40 x 40 cm and comes with a large opening for easy access. With external dimensions of 70 x 70 x 70 cm the G-CELL can be installed easily in an office environment. The systems can also be used for radiated immunity testing.

The systems come with TOYO EP5/ ME software, which allows you to store your test results for comparison to past data and reporting.

The systems can be used with a range of Keysight Technologies spectrum analyzers, including the N9320B 9 kHz to 3 GHz RF spectrum analyzer. The choice of Keysight spectrum analyzer will depend upon the frequency required in the test.

With the TOYO G-TEM cell and G-CELL EMC pre-compliance test systems and Key­sight spectrum analyzers you can simplify and accelerate your product development process.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.