[ECU Testing] Instantly Automate the Tests You Need Now

Flyers

[ECU Testing] Instantly Automate the Tests You Need Now

Examples of characterizing power supply ICs (DC/DC, LDO)

“I just want to automate simple tests”

You can quickly automate your current individual test items, such as power conversion efficiency, load regulation, and transient response. What you need is BenchVue, platform software designed for building test benches, along with standard instruments used on an ECU test bench, such as power sources, oscilloscopes, DMMs, and switches. Automate your tests by just dragging and dropping Test Flow blocks in sequence on the BenchVue screen. 

Making it easy to build and maintain automated tests

Why not stop customizing your test program every time for new DUTs and test items? BenchVue plays the roles of an instrument controller and a sequencer to execute tests, both of which are commonly required for any test bench. This not only integrates the I/O interfaces and allows access to an integrated technical support center for all products but also eliminates the need to make your own programs and associated problems.

No need for human/knowledge resources

BenchVue allows you to build automated tests in an intuitive manner without using any programming language. No need to learn any programming, so just start your tests right away. You will no longer have concerns about the automation of tests. 

Platform software designed for building test benches

BenchVue allows you to control instruments, such as DMMs, function generators, oscilloscopes, spectrum analyzers, electronic loads, power supplies, power meters, and data loggers, and has a built-in sequencer.

Eliminating errors in settings/procedures for complicated measurements

Easily reproduce tests under identical conditions once such conditions have been saved by BenchVue software. BenchVue prevents you from restarting measurements due to human errors. 

Making it easy to repeat the same sequences

Simply automate reliability tests and characterization for selecting parts, which require enormous amounts of test data, and used to be done manually/visually. BenchVue will significantly improve your work efficiency.

N6705C DC Power Analyzer saves space and simplifies wiring

A single N6705C contains all the power supplies and electronic loads that are essential for ECU testing. Thus, the N6705C improves efficiency in the use of space on your test bench and reduces wiring errors. 

Sample sequences are also available

Keysight provides sample sequences used for load regulation, line regulation, and conversion efficiency for characterizing power supply ICs on a test bench. You can experience the benefits now

Want to fully automate all the test items?

If you need full automation of all measurement items, besides just a single measurement item, just contact us. Keysight also will customize test software for you.