CX3300 Series Device Current Waveform Analyzer

Configuration Guides

CX3300 Series Device Current Waveform Analyzer

Configuring your Keysight CX3300 Series Device Current Waveform Analyzer

There are four initial key parameters that you will need to select;

1. The number of channels (two or four)

2. The measurement bandwidth (50 MHz, 100 MHz or 200 MHz)

3. The measurement memory depth (4 Mpts, 16 Mpts, 64 Mpts or 256 Mpts)

4. One feature option; data logger mode

Upgrade License Products

Upgrade products are available for the bandwidth and the memory depth. If you want to upgrade in future, you can order it.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.