UXG Agile Signal Generator N5193A and N5191A

Configuration Guides

UXG Agile Signal Generator

N5193A and N5191A

Configure Your New UXG

This step-by-step process will help you configure your N5193A or N5191A UXG agile signal generator. Tailor the performance to meet your requirements.

Included in Base Product N5193A UXG X-Series Agile Signal Generator

Standard options and accessories come with the UXG base model at no additional charge and do not need to be ordered. They include:

  • 10 kHz frequency resolution
  • 100 μs switching speed (N5193A)
  • Amplitude range of +10 to -10 dBm
  • Phase noise of -117 dBc/Hz (typ) at 20 kHz offset for a 10 GHz carrier frequency
  • One day of on-site startup assistance

Important note

When the N5194A UXG vector adapter is used with the N5193A UXG agile signal generator, the N5193A must have options CC1 and SS4 installed.

Included in Base Product N5191A UXG X-Series Agile Signal Generator, Modified Version

Standard options and accessories come with the UXG base model at no additional charge and do not need to be ordered. They include:

  • 10 kHz frequency resolution
  • 100 μs switching speed up to 31.6 GHz, 500 μs to 40 GHz (N5191A)
  • Amplitude range of +10 to -10 dBm
  • Phase noise of -117 dBc/Hz (typ) at 20 kHz offset for a 10 GHz carrier frequency
  • One day of on-site startup assistance

Upgrade Your Existing UXG

Fast license-key upgrades for options that do not require additional hardware:

  1. Place an order for the upgrade with Keysight and request to receive the software entitlement certificate through email
  2. Redeem the certificate through the Web by following the instructions on the certificate
  3. Install the license file using Keysight License Manager
  4. Begin using the new capability

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.