U2040/50/60 and L2050/60 X-Series

Application Notes

This demonstration guide explains how some of the most frequently-made measurements obtained using the Keysight U2040/50/60 and L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors can be analyzed using the Keysight BenchVue software Power Meter Application.

Embedded in Keysight’s BenchVue instrument control software is Windows-based, Power Meter Application, which supports all models of the U2040/50/60 and L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors. This application software allows advanced power analysis measurement to be performed in real time and provides the ability to easily view, capture, and export measurement data and screen shots.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.