4000 X-Series vs. R&S RTO Series

Flyers

InfiniiVision 4000 X-Series

Oscilloscope Experience Redefined

  • 12.1-inch capacitive touch display
  • InfiniiScan Zone touch trigger
  • > 1,000,000 wfm/sec uncompromised
  • Standard segmented memory
  • Bandwidth upgrade to 1.5 GHz
  • Fully upgradable 5-instrument-in-1 Oscilloscope
  • Digital channels (MSO)
  • Protocol analysis
  • Dual-channel WaveGen with arbitrary waveform and modulation support
  • Digital voltmeter (DVM)
  • InfiniiView oscilloscope analysis software

Imagine an oscilloscope that sees everything, triggers on anything, has the ease-of-use of a tablet device and grows with your projects. The new 4000 X-Series oscilloscopes are engineered for next-generation performance, delivering waveform update rates orders of magnitude faster than the competition to display the most signal detail on an industry-leading 12.1-inch capacitive touch screen with innovative InfiniiScan Zone touch triggering for the most intuitive and responsive oscilloscope measurements. Coupled with a fully upgradable 5-instruments-in-1, the 4000 X-Series provides maximum investment protection. It’s without a doubt the very best embedded-operating system oscilloscope on the market today.

With an uncompromised 1,000,000 wfm/sec update rate:

> 1,000,000 waveforms per second update rate is only good if it is uncompromised. The 4000 X-Series’ update rate doesn’t matter if you have serial decode turned on, MSO turned on, vectors turned on, etc. It is truly a 1,000,000 waveform per sec updated rate without compromise.

Class’ only fully upgradable 5-instruments-in-1:

Best-in-class oscilloscope: Equipped standard features like InfiniiScan Zone, segmented memory, advanced math, advanced triggers, and class-leading 12.1-inch capacitive touch screen.

Protocol analysis: Provides hardware-based protocol-aware triggering decode, search, and navigation for serial buses.

Logic timing analyzer (MSO): Ideal for R&D engineers and education establishments that need more than the traditional 2 or 4 analog channels.

Industry-exclusive 20 MHz dual-channel WaveGen: With a modulation feature, it is ideal for educational or design labs where bench space and budget are limited.

Integrated Digital Voltmeter: Provides a 3-digit DVM and 5-digit counter measurements through the same probes as the oscilloscope channels.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.