Flyers
Industries and Applications
Product Description
The M9300A PXIe frequency reference is a PXIe compatible compact modular instrument that can be used with the Keysight Technologies, Inc. M9301A synthesizer, M9310A source output and M9311A modulator to create the world’s fastest vector signal generator, the M9381A.
It can also be used with the M9301A synthesizer and M9310A source output to create a CW source — the M9380A — or as the 10 MHz or 100 MHz reference with other PXI solutions.
Main Features and Beneits
Software Information
The M9300 PXIe frequency reference is supplied with a comprehensive portfolio of module drivers, documentation, examples, and software tools to help you quickly develop test systems with your software platform of choice. A soft front panel interface is provided to monitor and control the M9300A.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?