U9391C/F 26.5/50 GHz Comb Generator

Product Fact Sheets

Keysight Technologies, Inc. comb generators provide excellent phase and amplitude flatness making them ideal for use in phase calibration applications.

A user selectable USB-controlled frequency divider allows for a broad range of input signal frequencies from 10 MHz to 50 GHz. Small minimum tone spacing of 10 MHz makes Keysight comb generators suitable for characterizing non-linear devices.

Key features

- The U9391C/F are designed as a phase reference standard for the Keysight PNA-X nonlinear vector network analyzer (NVNA)

- Excellent amplitude and phase flatness enable it’s use as a precision calibration phase reference standard for the NVNA

- NIST traceable phase calibration guarantees a reliable reference to international standards

- Embedded calibration data can be easily accessed via the plug-and-play USB interface

- The USB interface facilitates frequency divider control and calibration data retrieval via the PNA-X

- Rugged 2.4-mm and 3.5-mm bulk-head connectors guarantee high repeatability throughout multiple connects and disconnects

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.