U2700A Series USB Modular Instruments

Product Fact Sheets

Make bench-quality measurements with space-saving, affordable modules

Roughly the size of a paperback book, Keysight USB modular instruments make it easy to perform essential measurements – wave­forms, voltage, current, resistance, and more and inject standard or arbitrary waveforms into the systems or devices you’re testing.

The familiar front panels are on your laptop screen: With the companion Keysight Technologies, Inc. Measurement Manager soft­ware, you’ll be ready for measurements at a customer site, an outsourced manufacturing operation, and beyond. With USB 2.0 con­nectivity and plug-and-play simplicity, you can carry bench-quality measurements alongside a laptop PC in your bag. What’s more, each device can be mounted in the six-slot U2781A USB modular chassis with other modules for modular operations. The chassis enables synchronization of all slotted modules through master/slave triggering capabilities.

U2701A/U2702A USB modular two-channel oscilloscopes

- Bandwidth of 100 MHz (U2701A) or 200 MHz (U2702A)

- 500 MSa/s sampling and 16 Mpts of memory

- Advanced triggering including edge, pulse width and line-selectable video

U2761A USB modular one-channel function generator

- 20 MHz Sine and Square waveforms

- Pulse, ramp, triangle, noise and DC waveforms

- AM, FM, PM, ASK, FSK and PSK signals

- 64 Kpt arbitrary waveforms with 14-bit resolution up to 200 kHz

- Optional arbitrary waveform generation upgrade (2 MHz)

U2741A USB modular digital multimeter

- Broad set of features and functions with 5½-digit resolution

- DC and true-RMS AC voltage/current, two- and four-wire resistance, frequency, diode test, continuity -and temperature

- Fast measurements with up to 100 readings/second

Keysight Measurement Manager (AMM) Highlights:

- AMM software provides a friendly interface for modular instruments

- Control instruments through individual windows that provide a familiar interface

- Configure instruments and measurements quickly and easily

U2722A/U2723A USB modular source measure unit

- Four quadrant source measure operation of ± 20 V/± 120 mA per channel

- 100 pA measurement with 16-bit resolution

- Embedded test script (for U2723A)

- IV Curve application support in Keysight Measurement Manager software (for U2723A)

U2751A USB modular switch matrix (32-channel, 4x8 2-wire)

- 32 two-wire crosspoints in a flexible 4x8 configuration

- Minimal crosstalk and insertion loss at 45 MHz

- Convenient user interface

System requirements

Keysight Measurement Manager software

Hardware requirements:

- Processor 1.6 GHz Pentium IV or higher

- Operating system One of the following Microsoft Windows versions:

- Windows XP Professional or Home Edition, Service Pack 1 or later

- Windows Vista 32-bit (Business, Ultimate, Enterprise, Home Basic, and Home Premium Edition)

- Windows 7 32-bit (Professional, Ultimate, Enterprise, Home Basic, and Home Premium Edition)

- Windows 7 (64-bit) support for 32-bit application running on a WOW64 (Windows-on-Windows 64-bit) emulator

- Hard disk space 1GB

- RAM 512 MB or higher recommended

- Video Super VGA (800 x 600) 256 colors or more

Software requirements

- Keysight IO Libraries Suite 15.0 or higher

- Keysight T&M Toolkit Runtime version 2.1

- Keysight T&M Toolkit Redistributable Package 2.1 patch 5

- Microsoft.NET Framework version 2.0 5

application installer

Ordering information

All products include:

- 12 V, 2 A AC/DC adapter and power cord

- USB standard-A to Mini-B interface cable

- L-mount kit (for modular instrument chassis)

- Keysight Automation-Ready CD (contains Keysight IO Libraries Suite)

- Keysight USB Modular Products Quick Start Guide and reference CD-ROM

- AMM Quick Reference Card

- Certificate of calibration

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.