Low Cost Electromechanical SPDT Switches

Product Fact Sheets

Keysight’s economical SPDT switches offer 50 Ω and 75 Ω high-performance capability at a fraction of the cost.

Keysight SPDT switches provide the performance you need from DC to 40 GHz.

Features

  • Current interrupts
  • Position indication capability

Superior performance with guaranteed specifications to 40 GHz

Superior RF performance

Insertion loss:

  • < 0.25 dB to 2 GHz
  • < 0.5 dB to 18 GHz
  • < 1.25 dB to 26.5 GHz

Isolation:

  • > 90 dB to 18 GHz
  • > 50 dB to 26.5 GHz

Broad frequency range:

DC to 4, 18, 26.5, and 40 GHz

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.