Top 5 Reasons to Use Keysight Precision SMU Products for Solar Cell Evaluation

Flyers

 Broad range of measurement capabilities facilitate device evaluation

 We can help you: 

  • Evaluate solar cell IV characteristics using any of Keysight Technologies, Inc. precision SMU products. This gives you great lexibility to select a solution that meets your exact needs. 
  • Perform CV and Cf characterizations using the B1500A’s and B1505A’s MFCMU module. This allows you to determine important parameters such as carrier density, defect density and charge traps. 
  • Make high-speed time domain measurements using the B1500A’s WGFMU module. This enables you to evaluate solar cell transient characteristics without the need for any other external instruments. 
  • Streamline your data analysis using EasyEXPERT’s intuitive and easy-to-use test Environment 

Easy integration with other equipment to create a complete measurement solution 

We can help you: 

  •  Control other instruments and equipment over GPIB or other interfaces using EasyEXPERT software.  

 Wide product portfolio covers applications from R&D through production 

We can help you: 

  • Choose the most cost-effective solution based on your measurement needs. We have a wide variety of products, from 2-channel SMU instruments to all-inone device analyzers. 
  • Conigure a modular solution that is both lexible and expandable. The E5260A and E5270B are 8-slot modular SMU products; the B1500A and B1505A are 10-slot products and support a variety of modules in addition to standard SMUs. 
  • Solve your high current and high voltage testing needs. The B1505A can measure up to ±20 A and ±3000 V, which allows it to perform both solar cell and solar module measurement.  

 Fast, eficient and expandable parallel measurement 

We can help you: 

  • Increase solar cell IV measurement throughput. The E5260A can measure in parallel on up to 8 channels. 
  • Improve test execution speed. The E5260A program memory feature greatly speeds up repetitive measurements.  

Keysight EasyEXPERT software gets you up and running quickly 

We can help you: 

  •  Reduce your start-up costs. EasyEXPERT software meets the requirements of both beginning and experienced engineers.
  •  Improve your measurement eficiency. EasyEXPERT has built-in graphing and data analysis capabilities. 
  • Unify your test environment. Desktop EasyEXPERT is FREE and it supports all of the products shown in this lyer (measurement capabilities vary depending on product).

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.