Column Control DTX

E8663D PSG RF Analog Signal Generator

Data Sheets

×

Change email?

Please have a sales representative contact me.

Thank you.

Your form has been successfully submitted.

The Keysight Technologies, Inc. E8663D PSG is a fully-synthesized signal generator with high output power, low phase noise, and optional ramp sweep capability. Specifications apply over a 0 to 55 °C range, unless otherwise stated, and apply after a 45 minute warm-up time. Supplemental characteristics, denoted as typical, nominal, or measured, provide additional (non-warranted) information at 25 °C, which may be useful in the application of the product. Unless otherwise noted, this data sheet applies to units with serial numbers ending with 50420000 or greater.