Keysight IniniiVision X-Series Oscilloscopes
2000 X-Series
- 70 to 200 MHz bandwidth, both DSO and MSO models
- 8.5-inch display offers a 50% larger the viewing area and 4x the resolution of competitive scopes
- Hardware-based measurement applications including mask test and serial decode (optional)
- First economy-class scopes with mixed signal capability
- 100 kpts memory standard, 1 Mpt optional, segmented memory optional
- 20 MHz built-in WaveGen function generator with modulation (optional)
- Only integrated 3-digit voltmeter (optional)
- Up to 50,000 waveform updates/second
- Fully upgradable – bandwidth, WaveGen, digital voltmeter, memory, serial protocol decode, MSO and measurement applications
3000 X-Series
- 100 to 1 GHz bandwidth, both DSO and MSO models
- 8.5-inch display offers best-in-class signal viewing
- Hardware-based measurement applications including mask test and serial decode (optional)
- 2 Mpts memory standard, 4 Mpts optional, segmented memory optional
- 20 MHz built-in WaveGen function/arbitrary waveform generator with modulation (optional)
- Only integrated 3-digit voltmeter (optional)
- Up to 1,000,000 waveform updates/second
- Fully upgradable – bandwidth, WaveGen, digital voltmeter, memory, serial protocol decode, MSO and measurement applications
4000 X-Series
- 200 MHz to 1.5 GHz bandwidth, both DSO and MSO models
- 12.1-inch capacitive touch screen is 35% larger than other oscilloscopes in this class
- Industry-exclusive IniniiScan Zone touch triggering
- Hardware-based measurement applications including mask test and serial protocol decode with USB 2.0 support (optional)
- 4 Mpts memory and segmented memory standard
- Only 20 MHz built-in dual channel WaveGen function/arbitrary waveform generator with modulation (optional)
- Only integrated 3-digit voltmeter (optional)
- Up to 1,000,000 waveform updates/sec
- Fully upgradable – bandwidth, WaveGen, digital voltmeter, serial protocol decode, MSO and measurement applications