Flyers
High-Performance Down Converter
The M5201A is a single-slot PXIe low-IF downconverter module with four pairs of RF/IF channels and a single, shared, internal local oscillator (LO). The RF input frequency range is 2 to 16 GHz. The intermediate frequency (IF) ranges from 10 MHz to 2.4 GHz.
The clock generator on the M5201A provides a reference which is then used to generate the Local Oscillator (LO) frequency required for the application. When used with the -QS1 option on the M9046A chassis, the 2.4 GHz clock provides minimal phase noise and drift.
The M5201A is part of the Keysight M5000 Series – a high-performance PXI system that enables the latest innovations in quantum, aerospace defense, and more.
For more information visit www.keysight.com/find/M5000-Series.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?