Solution Briefs
Wideband, Multichannel EW Analysis
Multichannel SUTs and increasing port density on threat simulators are driving the need for multichannelcoherent analysis. Increasing bandwidth and frequencies of EW systems require a solution to have ultrawide bandwidth across the entire electromagnetic spectrum of operations. Wider bandwidths increase the amount of data captured, so memory efficiency is key. Technicians, analysts, and engineers need to quickly validate system performance to lower the time from test to operational readiness.
The Keysight UXR oscilloscope is a multichannel instrument that when combined with the power of Pathwave 89600C Vector Signal Analysis Software (VSA), allows engineers and technicians to use this oscilloscope as a multichannel, phase coherent EW analysis solution for the most demanding EW applications.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?