EDU34450A 5.5-digit Digital Multimeter

Product Fact Sheets

Key features and benefits:

 

• Measures 11 different input signals:

• DCV, DCI, True-RMS ACV, ACI, 2- and 4-wire resistance, frequency, continuity, diode test, temperature and capacitance

• Signature 7-inch dual-measurement color display

• 0.015% basic DCV accuracy

• Fast reading rate of up to 100 readings/s for speed critical measurements

• 5,000 points logging memory for recording more data and perform analysis

• Standard USB and LAN for flexible connectivity to your PC

• USB flash drive support to copy/load configuration for repeated test setup

• Included: PathWave BenchVue DMM software for remote control and data logging

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.