B1500A Device Parameter Analyzer for Advanced Nonvolatile Memories (NVMs)

Product Fact Sheets

An accurate, quick, and effective evaluation is vital for fast time to market of high-performance, high-reliability advanced NVMs 

 

• Demand from the Internet of Things (IoT) and artificial intelligence (AI) requires high-speed processing (set [write] / reset [erase]), long lifetime, low power, and scaling down of NVM-embedded microcomputers.

 

• IoT and AI devices require fast time to market ofadvanced NVMs such as resistive random-access memory (ReRAM), phase-change memory (PCRAM), and ferroelectric RAM (FeRAM). • Manufacturers must introduce new materials and processes to accelerate the development cycle and improve device performance and reliability.

 

• Accurate, fast, and effective electrical characterization helps developers quickly improve performance and reliability.

 

Challenges of Advanced NVM Development and Evaluation

 

Challenges

Needs

Problems

• achieving accurate comprehension of device characteristics such as fast FORM and RESET-SET

• fast pulsed IV measurement for accurate measurements of device characteristics

• Conventional pulse generators (PG) and oscilloscopes cannot measure low current or fast phenomena because of insufficient measurement accuracy

• Conventional systems cannot accurately evaluate memories, such as ReRAM, that dynamically change the resistance value in the measurement because of the load line effect of PG output impedance

• predicting long lifetime (maximum number of write (set) / erase (reset) cycle) of memories accurately in a short time and securing reliability

• shortened endurance test time

• Reading pulse configuration for every pulse polarity change makes the set (write) / reset (erase) cycle time-consuming

• accelerating development speed

• accelerating development speed

• Conventional instruments require you to do the following: 

• write measurement and automation programs

• manually change instruments and wiring, depending on what you are measuring

• import data to your computer to analyze it

 

The B1500A device parameter analyzer solves advanced NVM characterization challenges with an all-in-one solution

 

The solution integrates source / measure unit, waveform generator / fast measurement unit (WGFMU), high-voltage semiconductor pulse generator unit (HV-SPGU), and EasyEXPERT group+ software.

 

• Get fast pulsed IV measurement with a wide range of conditions for accurate device characterization:

-        low current measurement, resulting from the minimum current measurement range of 1 μA

-        fast phenomenon and transition measurements, resulting from the minimum time resolution of 10 ns and the maximum sampling rate of 200 MSa/s

-        accurate characterization without a load line effect, resulting from the low output impedance

-        various advanced NVMs evaluation, resulting from the maximum ±40 V output voltage and minimum 10 ns setting resolution1

• Accelerate endurance test for accurate and quick lifetime prediction.

-        overhead reduction of write-erase cycle with three-level pulse and arbitrary linear waveform generation

-        fast and accurate fatigue characterization during the write-erase stress cycle

• Reduce time and effort for measurement and analysis:

-        ready-to-use application tests for advanced NVMs such as ReRAM (butterfly curve, FORM, RESET-SET, endurance), PCRAM (RESET-SET, endurance), and FeRAM (hysteresis, PUND, endurance)

-        automated test sequence without programming, powerful data analysis, and robust data management

-        automated switching between DC-IV and fast pulsed IV measurements without changing instruments or wiring

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.