E4727B Advanced Low-Frequency Noise Analyzer

Flyers

Measure Semiconductor’s Flicker(1/f) Nosie and RTN with Wafer Mapping

 

The Keysight E4727B/W7802B is a turn-key solution to measure flicker (1/f) noise and RTN  (Random Telegraph Noise) of semiconductor’s device. The Keysight W7801B is bundle software  to control Keysight B1530A (WGFMU). These solutions can control semi-auto probe station and get  mass wafer mapping noise data automatically.

 

Applications

• Process design kit development

• Manufacturing statistical process control and reliability

• IC noise specification

 

E4727B Key Features

 

• 1/f noise corner frequency measurement in very high frequency

• Extremely low device noise measurement such as transistor linear region noise by newly designed LNA

• State of the art new LNA also allows noise measurement in very low bias current

• High power device noise measurement even in the high current like 1A

• Improve measurement productivities by fast measurement speed even in the high accurate condition with number of averaging.

 

W7802B: PathWave WaferPro Express A-LFNA Measurement and Programing bundle Software

 

The A-LFNA software and user interface is built on top of the PathWave WaferPro Express measurement platform. The A-LFNA’s built-in measurement routines make DC and noise measurements turnkey. For example, to measure noise on an N-Type MOSFET, the system automatically chooses the source and load impedances that will best expose the intrinsic device noise. The engineer can accept these recommended settings or make changes, and a noise measurement is initiated. The A-LFNA then measures noise power spectral density (1/f noise) and noise in the time domain (RTN). Resulting data is plotted using a “multiplot” data display window. Various windows tabs help facilitate common tasks such as evaluating device DC  operating point and measuring the slope of the power spectral density curve.

 

Key features

 

• Seamless integration with PathWave WaferPro Express measurement platform

• Advanced data display and analysis, enabling noise data comparisons and modeling with respect to bias current

• Automated control of all major wafer probing systems

• A-LFNA module features DC measurements, 1/f noise, RTN and data analysis

• Flexible hardware averaging for throughput-accuracy tradeoffs

• Multiple built-in biasing schemes for flicker noise characterization

• Measured data compatible with Keysight device modeling software

• Guided system calibration procedure

• PEL and Python measurement routine language support

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.