Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Tip 1: Removing errors due to lead resistance
Making 4-wire resistance measurements - The 4-wire ohms method provides the most accurate way to measure small resistances. Test lead resistances and contact resistances are automatically reduced using this method. The connections for resistance measurements are shown below.
Using a known current source and measuring the voltage produced by the resistor the unknown resistance can be calculated.
Removing 2-wire Ohm Test Lead Resistance - For many applications a two-wire measurement will be more than adequate, it is easier to handle two probes, and the measurement is much faster. The Null function can be used to eliminate offset errors associated with the test lead resistance in 2-wire ohms measurements. The first step is to short the two leads together and wait for the DMM to display the resistance of the test leads. The second step is to press the Null button. The meter should now display a reading very close to zero. Each subsequent reading will be the actual resistance measurement minus the initial null measurement (test lead resistance).
Learn about Keysight Digital Multimeter (DMM)
Related Links
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility