Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Genesys Filter Synthesis
Genesys Filter Synthesis is a versatile, interactive tool that creates high-performance L-C filters to your specifications. The tool helps RF engineers of all skill levels become more productive, and enables system architects to assess Make or Buy decisions to lower cost.
Genesys Filter Synthesis offers a rich variety of ideal filter topologies that can be applied many different ways, including
- 4 filter types (Lowpass, Highpass, Bandpass, Bandstop)
- Up to 9 filter shapes for each filter type (Butterworth, Chebyshev, Bessel, user-defined, and many more)
- Up to 8 topologies for each filter shape (Minimum Capacitor, Minimum Inductor, Tubular, and many more) - approximately 100 total across all types
- Single-ended or balanced topologies
Furthermore, Genesys Filter Synthesis gives you a working schematic with pre-defined simulations and graphs, and helps you overcome problems with unreasonable element values. Since you have the full capabilities of the Genesys Core environment, you can add finite "Q" to the component values, optimize them and perform yield analysis for better performance, tune them to standard values, substitute real SMT library parts, create a layout with physical parasitics on a commercial board material, and export a mask to a board shop.
Genesys Filter Synthesis is affordable and easy to use, making it an ideal personal productivity tool for busy RF professionals. It creates high-performance ideal LC filters that be can customized for RF Boards, embedded LTCC substrates, MMIC, and other applications where inductances and capacitances can be realized as physical structures. Eliminate use of filter tables, or bring the co-efficients for your favorite filter type into Genesys and let the software do all the hard work.
Examples of what you can design with Genesys Filter Synthesis
- Lumped-element filters for IF and RF applications on circuit boards
- High-performance channel and interference rejection that cannot be purchased as an off-the-shelf commercial part
- Explore system trade-offs interactively and do fast, personal prototyping
Tip: The Filter Synthesis module is the single most popular individual Genesys module. Designers who own Genesys Core, or bundles without Synthesis, purchase this popular bundle as an upgrade in design productivity.
This powerful synthesis capability is available in the following Genesys bundles:
- W1321BP Genesys Core, Filter, Match Bundle
- W1322BP Genesys Core, Synthesis Bundle
- W1324BP Genesys Core, Synthesis, Circuit Bundle
- W1325BP Genesys Core, Synthesis, EM Bundle
- W1326BP Geneys Core, Synthesis, Circuit, System Bundle
- W1327BP Genesys Core, Synthesis, Circuit, EM Bundle
- W1328BP Genesys Core, Synthesis, Circuit, System, EM Bundle
- W1336BP Genesys Core, Synthesis, Circuit, System, Modulated RF Bundle
- W1338BP Genesys Core, Synthesis, Circuit, System, Modulated RF, EM Bundle
Return to the Genesys Product Structure & Options Summary.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility