Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U01-2532813

Keysight U1832B

USB Noise Source, 10 MHz to 26.5 GHz, nominal ENR 5 dB

ID: U01-2532813
Keysight Used U1832B - Actual Instrument - Image 1
Keysight Used U1832B - Actual Instrument - Image 2
Keysight Used U1832B - Actual Instrument - Image 3
Keysight Used U1832B - Actual Instrument - Image 4
Keysight Used U1832B - Actual Instrument - Image 5
Keysight Used U1832B - Actual Instrument - Image 6
Keysight Used U1832B - Actual Instrument - Image 7
Keysight Used U1832B - Actual Instrument - Image 8
Actual instrument
Keysight Used U1832B - Actual Instrument - Image 1
Keysight Used U1832B - Actual Instrument - Image 2
Keysight Used U1832B - Actual Instrument - Image 3
Keysight Used U1832B - Actual Instrument - Image 4
Keysight Used U1832B - Actual Instrument - Image 5
Keysight Used U1832B - Actual Instrument - Image 6
Keysight Used U1832B - Actual Instrument - Image 7
Keysight Used U1832B - Actual Instrument - Image 8

Keysight U1832B

USB Noise Source, 10 MHz to 26.5 GHz, nominal ENR 5 dB

Used & Tested
90 days warranty
The product is end-of-support
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Lowest Price Ever
Save 60%

USD 4,257.20

List Price USD 10,643.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Mexico within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  U1832B USD 4,257.20

From

USD 4,257.20 Save 60%

Request Quote


102USB 3.0 CABLE, 2 METERInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
USD 1,286.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 336.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 672.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 1,008.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 1,680.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Automatic upload of ENR data to the analyzers via USB connection (USB TMC compliant) significantly speeds up the overall setup time Electronic storage of Excess Noise Ratio (ENR) calibration data decreases opportunity for user error Temperature sensing improves measurement accuracy, leading to tighter specification of device performance The U1832B is a versatile USB-powered smart noise source. The USB connection (USB TMC compliant) significantly reduces setup time and provides compatibility with noise figure analyzers and signal analyzers. The broadband noise source accurately measures noise figures from 10 MHz to 26.5 GHz.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight U1832B Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

Explore our range of Keysight equipment to find the perfect option for your needs and budget

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

Keysight Premium Used Equipment Typically Comes with Like-New Warranty and the Same Accessories as New Products:

  • Detailed Listing Information: For precise details about the included accessories, please refer to the product listing.
  • Optional Add-Ons: At the bottom of each listing, you can see the accessories that are included in the offer and what you can add.

Explore Keysight Premium Used Equipment now.

Additional Accessories and Support: 

  • Keysight Premium Used: Keysight Premium Used listings include like-new accessories like power cords. 
  • Additional Accessories: Additional accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in. 
  • Post-Purchase Ordering: For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or, if available for your region, check our online store here.

Discover our range of accessories now.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock