Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U08-2534674

Keysight Q8486D

Waveguide Power Sensor, 33 to 50 GHz, -70 to -20 dBm

ID: U08-2534674
Keysight Used Q8486D - Actual Instrument - Image 1
Keysight Used Q8486D - Actual Instrument - Image 2
Keysight Used Q8486D - Actual Instrument - Image 3
Keysight Used Q8486D - Actual Instrument - Image 4
Keysight Used Q8486D - Actual Instrument - Image 5
Keysight Used Q8486D - Actual Instrument - Image 6
Keysight Used Q8486D - Actual Instrument - Image 7
Actual instrument
Keysight Used Q8486D - Actual Instrument - Image 1
Keysight Used Q8486D - Actual Instrument - Image 2
Keysight Used Q8486D - Actual Instrument - Image 3
Keysight Used Q8486D - Actual Instrument - Image 4
Keysight Used Q8486D - Actual Instrument - Image 5
Keysight Used Q8486D - Actual Instrument - Image 6
Keysight Used Q8486D - Actual Instrument - Image 7

Keysight Q8486D

Waveguide Power Sensor, 33 to 50 GHz, -70 to -20 dBm

Used & Calibrated
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 45%

USD 9,894.50

List Price USD 17,990.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Mexico within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  Q8486D USD 9,894.50

From

USD 9,894.50 Save 45%

Request Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
USD 654.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 480.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 960.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 1,440.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 2,400.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Excellent SWR for reducing mismatch uncertainty 50 MHz calibration port Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) millimeter-wave sensor calibration Compatible with EPM (new N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters, plus the E1416A VXI and discontinued 70100A and 43X power meter Accurate average power measurements over -70 to -20 dBm Frequency range 33 GHz to 50 GHz Diode power sensing element The Keysight 11708A 30 dB attenuator is supplied with 8480 series power sensors with the "D" suffix, for calibration with the power meter 0 dBm, 50 MHz reference.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight Q8486D Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

Explore our range of Keysight equipment to find the perfect option for your needs and budget

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

Keysight Premium Used Equipment Typically Comes with Like-New Warranty and the Same Accessories as New Products:

  • Detailed Listing Information: For precise details about the included accessories, please refer to the product listing.
  • Optional Add-Ons: At the bottom of each listing, you can see the accessories that are included in the offer and what you can add.

Explore Keysight Premium Used Equipment now.

Additional Accessories and Support: 

  • Keysight Premium Used: Keysight Premium Used listings include like-new accessories like power cords. 
  • Additional Accessories: Additional accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in. 
  • Post-Purchase Ordering: For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or, if available for your region, check our online store here.

Discover our range of accessories now.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock