Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U06-2512994

Keysight N7743C

Optical Multiport Power Meter / Analog Output / High Power Configuration

ID: U06-2512994
Keysight Used N7743C - Actual Instrument - Image 1
Keysight Used N7743C - Actual Instrument - Image 2
Keysight Used N7743C - Actual Instrument - Image 3
Keysight Used N7743C - Actual Instrument - Image 4
Keysight Used N7743C - Actual Instrument - Image 5
Keysight Used N7743C - Actual Instrument - Image 6
Keysight Used N7743C - Actual Instrument - Image 7
Actual instrument
Keysight Used N7743C - Actual Instrument - Image 1
Keysight Used N7743C - Actual Instrument - Image 2
Keysight Used N7743C - Actual Instrument - Image 3
Keysight Used N7743C - Actual Instrument - Image 4
Keysight Used N7743C - Actual Instrument - Image 5
Keysight Used N7743C - Actual Instrument - Image 6
Keysight Used N7743C - Actual Instrument - Image 7

Keysight N7743C

Optical Multiport Power Meter / Analog Output / High Power Configuration

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 80%

CNY 42,630.20

List Price CNY 213,151.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from China. Ships to China within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  N7743C CNY 42,630.20

From

CNY 42,630.20 Save 80%

Request Quote

N7743C MY61400121 12/1/2022


210OPTICAL MULTIPORT POWER METER (2 CHANNEL) HIGH POWER, EXTENDED WAVELENGTH RANGEInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CNY 3,003.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
CNY 7,896.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
CNY 15,792.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
CNY 23,688.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
CNY 39,480.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


With the new N7743C, Keysight extends the functionality of the popular N774-C optical power meter family for higher power levels..The new instrument offers models for wider wavelength range, analog feedback, and finer granularity of port count, while keeping the speed and logging performance of the well-established N7744C and N7745C.

Optional extended wavelength range

In addition to the standard operating wavelength range of 1250 nm to 1650 nm (options #200, #400), this can be extended down to 800 nm with options #210 and #410.

  • -70 dBm to +20 dBm power range

Analog output port perfect for automated alignment

The N7742C optical power meter provides an analog voltage output that can be used as feedback for automated alignment applications. The voltage on each channel’s analog output port is configurable to be linearly or logarithmically proportional to the optical power level. The new logarithmic mode is very helpful for tracking the signal level over a wide dynamic range, like during probe adjustment.

  • Standard BNC connector with 0 to 2V output

Two and four port with user-exchangeable connector receptacles

The N7743C optical power meter provides an analog voltage output that can be used as feedback for automated alignment applications. The voltage on each channel’s analog output port is configurable to be linearly or logarithmically proportional to the optical power level. The new logarithmic mode is very helpful for tracking the signal level over a wide dynamic range, like during probe adjustment.

GUI available via LAN or USB, no software installation required

The graphical user interface opens after accessing the instrument from your web browser. If a LAN connection is not available, it is sufficient to connect the instrument via USB to a PC. The instrument shows up as a new drive with a shortcut. A click on that shortcut lets any modern browser open a connection to the instrument: the graphical user interface appears. It’s as simple as that!

  • Comprehensive hardware and trigger concept along with large memory lets adapt the power meter to many test needs
  • Instrument programming code is compatible to the Lightwave solution platform

High-speed measurement data acquisition for swept-wavelength and transient measurements

  • Short minimum averaging time of 1 µs and up to 250 kHz bandwidth
  • Data acquisition with up to 1 Million samples per second and per port
  • Memory for 1 M samples/port plus 1 M/port buffer for continuous logging with up to 3x faster data transfer
  • Frequency response matched to averaging time and stable dark-current zeroing provide high dynamic range without distorting filter shapes at high sweep speed

Members of a growing family

The N7742C benefits from the N77-C’s family-wide, common trigger concept, and a modern, browser-accessible user interface, that makes it convenient to configure the instrument’s functionality. High-speed measurement data acquisition, faster data interfaces, the use of dual-ported RAM for uninterrupted simultaneous measurement and readout, and fast power range switching help avoid unnecessary delays in the measurement process as well as in post-processing.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N7743C Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Other Listings

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock