Keysight N5182B-506
9 kHz to 6 GHz
CAD 70,239.05
List Price CAD 200,683.00

Keysight Used
Keysight N5182B-506 CAD 70,239.05
From
CAD 70,239.05 Save 65%
| 506 | Frequency range, 9 kHz to 6 GHz | Installed |
| 006 | Instrument security and removable memory card | Installed |
| 012 | LO in/out for phase coherency | Installed |
| 099 | Expanded license key upgradability | Installed |
| 656 | ARB baseband generator (80 MHz RF bandwidth, 32 MSa) | Installed |
| 657 | Upgrade baseband generator to 160 MHz RF bandwidth | Installed |
| 660 | Upgrade baseband generator with real-time capability | Installed |
| UNM | Standard front panel outputs | Installed |
| UNY | Enhanced low phase noise | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 2,649.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 2,772.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 5,544.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 8,316.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 13,860.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
MXG Vector High-Performance Signal Generator
The Keysight N5182B analog and vector MXG and EXG signal generators deliver unmatched performance in five key categories: phase noise and spectral purity, bandwidth, EVM, ACPR, and output power.
Perform advanced receiver testing compatible with the latest standards using the MXG or EXG and Signal Studio software: define signal parameters, transfer them to the instrument, and use closed-loop or interactive control during signal generation.
- Take your designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
- Drive power amplifiers & characterize nonlinear behavior with industry-leading ACPR & output power
- Test wideband devices with factory-equalized 160 MHz RF bandwidth
- Reduce the time spent on signal creation with Signal Studio software, including LTE, WLAN & GNSS
- Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance
Key specifications
- Phase noise at 1 GHz, 20 kHz offset: –146 dBc/Hz
- Spurious at 1 GHz (nonharmonics) : –96 dBc
- Output power at 1 GHz: +27 dBm
- ACPR (vector) W-CDMA 64 DPCH: –73 dBc
- EVM (vector) 802.11ac/LTE: 0.4 percent
- Bandwidth (vector): 160 MHz
- Arbitrary waveform memory (vector): 1024 MSa
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.













































