Keysight N5182B-506
9 kHz to 6 GHz
CAD 43,751.60
List Price CAD 109,379.00
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate

Keysight Premium Used
Keysight N5182B-506 CAD 43,751.60
From
CAD 43,751.60 Save 60%
| 506 | Frequency range, 9 kHz to 6 GHz | Installed |
| 656 | ARB baseband generator (80 MHz RF bandwidth, 32 MSa) | Installed |
| UNM | Standard front panel outputs | Installed |
| 006 | Instrument security and removable memory card | On request |
| 009 | Internal solid state memory | On request |
| 012 | LO in/out for phase coherency | On request |
| 022 | Upgrade baseband generator memory from 32 Msa to 512 Msa | On request |
| 023 | Upgrade baseband generator memory from 32 Msa to 1 Gsa | On request |
| N5180302B | Avionics VOR/ILS | On request |
| N5180403B | Calibrated AWGN | On request |
| 043 | On request | |
| 1CP104A | Rack mount flange and handle kit 88.1mm H (2U) - brackets, handles, hole plugs, New Phantom Gray Color | On request |
| 1CN106A | Handle kit 88.1mm H (2U) - two front handles, New Phantom Gray Color | On request |
| 099 | Expanded license key upgradability | On request |
| 1CM110A | Rack mount flange kit 88.1mm H (2U) - two flange brackets, four hole plugs, New Phantom Gray Color | On request |
| 1CR112A | Rack Slide Kit, Mounting lengths 279.4-406.4mm, New Phantom Gray Color | On request |
| 12M | On request | |
| 1EA | High output power | On request |
| 1EL | Differential I/Q outputs | On request |
| 1EQ | Low specified power (less than -110 dBm) | On request |
| 1ER | Flexible reference input (1-50 MHz) | On request |
| N5180320B | Pulse train generator | On request |
| 221 | Waveform license 5-pack1 | On request |
| 222 | Waveform license 5-pack2 | On request |
| 223 | Waveform license 5-pack3 | On request |
| 224 | Waveform license 5-pack4 | On request |
| 225 | Waveform license 5-pack5 | On request |
| 226 | Waveform license 5-pack6 | On request |
| 227 | Waveform license 5-pack7 | On request |
| 228 | Waveform license 5-pack8 | On request |
| 229 | Waveform license 5-pack9 | On request |
| 24M | On request | |
| 250 | Waveform license 50-pack1 | On request |
| 251 | Waveform license 50-pack2 | On request |
| 252 | Waveform license 50-pack3 | On request |
| 253 | Waveform license 50-pack4 | On request |
| 254 | Waveform license 50-pack5 | On request |
| 255 | Waveform license 50-pack6 | On request |
| 256 | Waveform license 50-pack7 | On request |
| 257 | Waveform license 50-pack8 | On request |
| 258 | Waveform license 50-pack9 | On request |
| 259 | Waveform license 50-pack10 | On request |
| 303 | Multifunction generator | On request |
| N5180430B | Multi-tone and 2-tone | On request |
| N5180431B | Custom digital modulation | On request |
| N5180432B | Phase noise impairment | On request |
| 36M | On request | |
| 3FP | On request | |
| 3FP | On request | |
| 60M | On request | |
| 656 | ARB baseband generator (80 MHz RF bandwidth, 32 MSa) | On request |
| 657 | Upgrade baseband generator to 160 MHz RF bandwidth | On request |
| 660 | Upgrade baseband generator with real-time capability | On request |
| A6J | ANSI Z540-1-1994 Calibration | On request |
| AMG | Calibration + Uncertainties + Guardbanding (Accredited) | On request |
| AXT | Hard transit case | On request |
| CVR | Front panel cover | On request |
| EFP | On request | |
| EFP | On request | |
| FFP | On request | |
| FRQ | Frequency extender connectivity | On request |
| M01 | On request | |
| M02 | On request | |
| M03 | On request | |
| N7689EM1C | PathWave Signal Generation 5G and 4G Waveform Playback Bundle | On request |
| N7689EM2C | PathWave Signal Generation Wireless Connectivity Waveform Playback Bundle | On request |
| N7689EM4C | PathWave Signal Generation 2G and 3G Waveform Playback Bundle | On request |
| N7623EMBC | Signal Studio for digital video, waveform playback | On request |
| N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback | On request |
| N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback | On request |
| N7626EMBC | Signal Studio for LTE V2X, waveform playback | On request |
| N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback | On request |
| N7631EMBC | Signal Studio Pro for 5G NR/5G-Advanced, waveform playback | On request |
| N7632EMBC | PathWave Signal Generation for NR V2X, waveform playback | On request |
| N7640EMBC | Signal Studio for LMR, waveform playback | On request |
| N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback | On request |
| N7601EMBC | Signal Studio for cdma2000/1xEV-DO, waveform playback | On request |
| N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback | On request |
| N7605EMBC | Signal Studio for Real-time Fading, waveform playback | On request |
| N7606EMBC | Signal Studio for Bluetooth, waveform playback | On request |
| N7607EMBC | Signal Studio for DFS and DAA Profiles, waveform playback | On request |
| N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback | On request |
| N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback | On request |
| N7610EMBC | Signal Studio for IoT, waveform playback | On request |
| N7611EMBC | Signal Studio for broadcast radio, waveform playback | On request |
| N7612EMBC | Signal Studio for TD-SCDMA/HSPA, waveform playback | On request |
| N7614EMBC | Signal Studio for power amplifier test, waveform playback | On request |
| N7615EMBC | Signal Studio for mobile WiMAX, waveform playback | On request |
| N7617EMBC | Signal Studio for WLAN 802.11, waveform playback | On request |
| N5180UN7B | Internal BER Analyzer | On request |
| E7621APPC | On request | |
| E7653APPC | On request | |
| N7624APPC | On request | |
| QFP | On request | |
| UNT | AM, FM, phase modulation | On request |
| UNV | Enhanced dynamic range | On request |
| UNW | Narrow pulse modulation | On request |
| UNZ | Fast frequency switching | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
MXG Vector High-Performance Signal Generator
The Keysight N5182B analog and vector MXG and EXG signal generators deliver unmatched performance in five key categories: phase noise and spectral purity, bandwidth, EVM, ACPR, and output power.
Perform advanced receiver testing compatible with the latest standards using the MXG or EXG and Signal Studio software: define signal parameters, transfer them to the instrument, and use closed-loop or interactive control during signal generation.
- Take your designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
- Drive power amplifiers & characterize nonlinear behavior with industry-leading ACPR & output power
- Test wideband devices with factory-equalized 160 MHz RF bandwidth
- Reduce the time spent on signal creation with Signal Studio software, including LTE, WLAN & GNSS
- Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance
Key specifications
- Phase noise at 1 GHz, 20 kHz offset: –146 dBc/Hz
- Spurious at 1 GHz (nonharmonics) : –96 dBc
- Output power at 1 GHz: +27 dBm
- ACPR (vector) W-CDMA 64 DPCH: –73 dBc
- EVM (vector) 802.11ac/LTE: 0.4 percent
- Bandwidth (vector): 160 MHz
- Arbitrary waveform memory (vector): 1024 MSa
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.



































