Keysight E8267D-544
250 kHz to 44 GHz
AUD 249,462.40
List Price AUD 623,656.00

Keysight Used
Keysight E8267D-544 AUD 249,462.40
From
AUD 249,462.40 Save 60%
| 544 | Frequency range from 250 kHz to 44 GHz | Installed |
| 009 | Removable flash memory | Installed |
| 1EU | Installed | |
| H18 | Wideband Modulation less than 3.2 GHz | Installed |
| HCC | Provides 250MHz - 10GHz In and Out on the rear panel | Installed |
| UNW | Narrow pulse modulation | Installed |
| UNY | Enhanced phase noise | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | AUD 6,180.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | AUD 13,716.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | AUD 27,432.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | AUD 41,148.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | AUD 68,580.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Master the most complex signals with E8267D PSG Vector Signal Generator
The E8267D PSG Vector Signal Generator is the highest performance, fully-integrated microwave vector signal generator from 100 kHz to 44 GHz, allowing you to create realistic wideband radar, electronic warfare (EW), and satellite communications (SATCOM) waveforms.
- Test advanced receivers with realistic wideband radar, EW and Satcom waveforms with metrology-grade performance and versatile capabilities
- Simulate complex electromagnetic environments with up to 4 GHz of bandwidth
- Flexible, integrated 80 MHz AWG, real-time and baseband generator
- to simulate cellular, wireless, GPS and custom communications
- Reduce the time you spend creating complex signals with PathWave Signal Generation software: pulse building, noise power ratio (NPR), multi-tone signals, wireless & more
- Master your most complex signal requirements with the industry’s best SSB phase noise: 143 dBc/Hz at 1 GHz (10 kHz offset)
Specifications
- Frequency Switching: < 16 ms
- Harmonics @1 GHz: = -28 to = -55 dBc
- Non-Harmonics @1 GHz: = 50 to = -80 dBc
- Output Power @1 GHz: -130 dBm to +21 dBm
- Phase Noise @1 GHz: (20 kHz offset) -143 dBc/Hz
- IQ Modulation BW Internal/External: 80 MHz to 4 GHz
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.







































