Official Used
Equipment Store
Remember to Ask for KeysightCare When Requesting Your Quote.
ID: P08-101244

Keysight E8267D-544

250 kHz to 44 GHz

ID: P08-101244
Keysight Premium Used BadgeKeysight Premium Used E8267D-544 - Stock Image 1
Keysight Premium Used BadgeKeysight Premium Used E8267D-544 - Stock Image 2
Keysight Premium Used BadgeKeysight Premium Used E8267D-544 - Stock Image 3
Keysight Premium Used BadgeKeysight Premium Used E8267D-544 - Stock Image 4
Keysight Premium Used BadgeKeysight Premium Used E8267D-544 - Stock Image 5
Keysight Premium Used BadgeKeysight Premium Used E8267D-544 - Stock Image 6
Keysight Premium Used BadgeKeysight Premium Used E8267D-544 - Stock Image 7
Keysight Premium Used BadgeKeysight Premium Used E8267D-544 - Stock Image 8
Keysight Premium Used BadgeKeysight Premium Used E8267D-544 - Stock Image 9
Keysight Premium Used BadgeKeysight Premium Used E8267D-544 - Stock Image 10
Instrument may vary
Keysight Premium Used E8267D-544 - Stock Image 1
Keysight Premium Used E8267D-544 - Stock Image 2
Keysight Premium Used E8267D-544 - Stock Image 3
Keysight Premium Used E8267D-544 - Stock Image 4
Keysight Premium Used E8267D-544 - Stock Image 5
Keysight Premium Used E8267D-544 - Stock Image 6
Keysight Premium Used E8267D-544 - Stock Image 7
Keysight Premium Used E8267D-544 - Stock Image 8
Keysight Premium Used E8267D-544 - Stock Image 9
Keysight Premium Used E8267D-544 - Stock Image 10

Keysight E8267D-544

250 kHz to 44 GHz

Refurbished, like New
Calibrated + Measurement Report
Like New Warranty
KeysightCare available
Accessories Included
Configurable

Save 35%

AUD 397,160.40

List Price AUD 611,016.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Australia within 4 weeks.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Premium Used

Keysight  E8267D-544 AUD 397,160.40

From

AUD 397,160.40 Save 35%

Request Quote


544Frequency range from 250 kHz to 44 GHz Installed
602Internal baseband generator, 64 MSa memory Installed
H18Wideband Modulation less than 3.2 GHz Installed
UNYEnhanced phase noise Installed

003PSG digital output connectivity with N5102A On request
004PSG digital input connectivity with N5102A On request
005Internal hard drive 6 GB On request
007Analog ramp sweep On request
009Removable flash memory On request
015Wideband external I/Q inputs On request
016Wideband differential external I/Q inputs On request
12MOn request
1CMRackmount flange kit On request
1CNFront handle kit On request
1CPRackmount flange with front handle kit On request
1EDType-N (f) RF output connectorOn request
1EHImproved harmonics below 2 GHz On request
24MOn request
2FPOn request
2FPOn request
36MOn request
403Calibrated AWGN, fixed perpetual license On request
409GPS single satellite personality, fixed perpetual license On request
423Scenario generator for MS-GPS, fixed perpetual license On request
602Internal baseband generator, 64 MSa memory On request
60MOn request
A6JANSI Z540-1-1994 Calibration On request
EFPOn request
EFPOn request
FFPOn request
M01On request
M02On request
M03On request
N7600EMBCSignal Studio for W-CDMA/HSPA+, waveform playback On request
N7601EMBCSignal Studio for cdma2000/1xEV-DO, waveform playback On request
N7602EMBCSignal Studio for GSM/EDGE/Evo, waveform playback On request
N7606EMBCSignal Studio for Bluetooth, waveform playback On request
N7607EMBCSignal Studio for DFS and DAA Profiles, waveform playback On request
N7608EMBCSignal Studio Pro for Custom Modulation, waveform playback On request
N7609EMBCSignal Studio for Global Navigation Satellite System (GNSS), waveform playback On request
N7610EMBCSignal Studio for IoT, waveform playback On request
N7611EMBCSignal Studio for broadcast radio, waveform playback On request
N7612EMBCSignal Studio for TD-SCDMA/HSPA, waveform playback On request
N7614EMBCSignal Studio for power amplifier test, waveform playback On request
N7615EMBCSignal Studio for mobile WiMAX, waveform playback On request
N7617EMBCSignal Studio for WLAN 802.11, waveform playback On request
N7623EMBCSignal Studio for digital video, waveform playback On request
N7624EMBCSignal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback On request
N7625EMBCSignal Studio for LTE/LTE-Advanced TDD, waveform playback On request
N7626EMBCSignal Studio for LTE V2X, waveform playback On request
QFPOn request
SP1Signal Studio for Jitter injection, fixed perpetual license On request
UNFOn request
UNTAM, FM, phase modulation, and LF output On request
UNUPulse modulation On request
UNWNarrow pulse modulation On request
UNXUltra low phase noise On request
UNYEnhanced phase noise On request

Addable options follow the same discount percentage as the listed offer.

Request a customized version of this model by requesting a Custom Quote


Master the most complex signals with E8267D PSG Vector Signal Generator

The E8267D PSG Vector Signal Generator is the highest performance, fully-integrated microwave vector signal generator from 100 kHz to 44 GHz, allowing you to create realistic wideband radar, electronic warfare (EW), and satellite communications (SATCOM) waveforms.

  • Test advanced receivers with realistic wideband radar, EW and Satcom waveforms with metrology-grade performance and versatile capabilities
  • Simulate complex electromagnetic environments with up to 4 GHz of bandwidth
  • Flexible, integrated 80 MHz AWG, real-time and baseband generator
  • to simulate cellular, wireless, GPS and custom communications
  • Reduce the time you spend creating complex signals with PathWave Signal Generation software: pulse building, noise power ratio (NPR), multi-tone signals, wireless & more
  • Master your most complex signal requirements with the industry’s best SSB phase noise: 143 dBc/Hz at 1 GHz (10 kHz offset)

Specifications

  • Frequency Switching: < 16 ms
  • Harmonics @1 GHz: = -28 to = -55 dBc
  • Non-Harmonics @1 GHz: = 50 to = -80 dBc
  • Output Power @1 GHz: -130 dBm to +21 dBm
  • Phase Noise @1 GHz: (20 kHz offset) -143 dBc/Hz
  • IQ Modulation BW Internal/External: 80 MHz to 4 GHz


For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight E8267D-544 Signal Generators
  • Fresh Calibration
  • Like-New standard accessories
  • Like-New Warranty
  • Agreed-On configuration

What You Can Add

  • Extended Warranty
  • KeysightCare Assured / Extended
  • Calibration Plan
  • Software (depending on model)

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Other Listings

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Need Tech Support?

Not sure which model perfectly fits your application needs? Get in touch and let our experts help you.

Why You Should
Work with Keysight
Up to 5 years
warranty
Add Hardware.
Enhance Software.
Personalized Service,
Local Team
Pioneering Quality
for 80+ Years
Save Big
on Used Equipment
Latest Firmware
and Calibration

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Make the Most of Your Equipment

See all Make the Most of Your Equipment

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock

Function-AW + Signal Generators Quick-Facts

What is a signal?

A signal is what is produced by a signal generator when testing electronic equipment. The signal can be a basic sine wave, a pulse or a modulation signal. The signals that are produced are used to test, troubleshoot and design electronic equipment.

What is a signal generator, and what is it used for?

A signal generator is an electronic testing instrument that creates repeating or non-repeating electric waves of different shapes and amplitudes. A signal generator gives clear and concise feedback about the product's performance. Signal generators are used in many different fields, but they are most important in the fields of electronics and radio communications. Engineers use this tool to test their own electronic equipment, as well as to design new equipment for other companies.

For example, a signal generator is typically on an oscilloscope. It is used to produce a sine wave (smooth curve) that can be used to test electrical signals. Learn more about oscilloscopes here.

Other types of signal generators include:

  • arbitrary waveform generator
  • audio signal generator
  • function generator
  • pulse generator
  • RF signal generator
  • vector signal generator

Each type provides different kinds of signals. For example, some provide radio frequency and audio, while others provide waveform or just pulses.

For a full list of Keysight signal generators, please visit our product listing page.

Why should I buy a Keysight signal generator?

A Keysight signal generator is a valuable addition to any test system because it provides the accuracy, performance, and insights you need to streamline your design or repair process. We are known for producing quality instruments in the industry, be it in digital RF processing, satellite communications, radar sensing and tracking, wireless communications or wireless & mobile test equipment.

We want you to find the signal source that's right for your needs. We have a variety of signal generators for you to choose from. They range in frequency, but they all perform well and are easy-to-use whether it's your first time using one or not.

When would I need a vector signal generator?

The vector signal generator is a type of signal generator that generates radio frequency signals with complex modulation formats. When a radio signal modulates, it changes either the amplitude or the frequency of the carrier wave.

Vector signal generators are used when testing different modern data communications systems. They are often used to check Wi-Fi, 4G/5G, and other connectivity solutions that use advanced waveforms.

Signal generator vs waveform generator

There are two types of machines for creating signals. One is called a signal generator and the other is called a waveform generator. A signal generator is an electronic test instrument that generates either repeating or non-repeating waveforms.

A waveform generator creates a wave. It is a type of signal generator that creates very sophisticated waveforms that can be specified by the user. These waveforms can be almost any shape and can be entered in a variety of ways.

Signal generator vs function generator

The function generator is a type of signal generator that is used to generate simple repetitive waveforms. Typically this type of signal generator will produce waveforms such as sine waves, sawtooth waveforms, square and triangular waveforms. Please refer to Basic Oscilloscope Fundamentals for more information on waveforms.

Digital signal processing techniques may be used to generate the waveforms digitally, then convert them from digital into analog format. This is especially true when you only require the waveforms to be at lower frequencies. However, higher frequency versions can be obtained.

Signal generator vs oscilloscope

An oscilloscope “scopes out” or monitors a given signal applied on its input. It displays the signal as voltage vs time. A signal generator can be used to generate a signal with specific characteristics to test devices.

To see the full list of oscilloscopes we carry, visit our product listing page.

A signal generator and an oscilloscope together form a tool that could, for example, diagnose an amplifier. The oscilloscope could then perform basic math on both the input and output to calculate, for example, changes in gain or linearity over a given range of parameters.

Keysight offers two standards of used equipment: Keysight Premium Used and Keysight Used. Keysight Premium Used instruments are fully refurbished to factory new condition, with the same warranty as new ones. Keysight Used equipment is tested and working with the cosmetic appearance described in each product listing.

What are EXG signal generators?

The abbreviation "EXG" stands for "exciter." An exciter is a signal generator that creates a signal and then applies it to an RF power amplifier to generate the final transmitted radiofrequency. The exciter is employed in digital systems as part of waveform generation.

EXG signal generators provide the signals you will need for basic parameter testing of components. It is a tool used to test equipment such as computers which allows users to see how the equipment will work in a variety of situations.

The EXG signal generator allows you to customize microwave components, such as filters and amplifiers, with additional features including full step attenuation. It also maximizes test margins on the production line with leading Adjacent Channel Power Ratio (ACPR).