Keysight E8267D-544
250 kHz to 44 GHz
AUD 429,956.15
List Price AUD 661,471.00

Keysight Premium Used
Keysight E8267D-544 AUD 429,956.15
From
AUD 429,956.15 Save 35%
| 544 | Frequency range from 250 kHz to 44 GHz | Installed |
| 1EH | Improved harmonics below 2 GHz | Installed |
| 602 | Internal baseband generator, 64 MSa memory | Installed |
| H18 | Wideband Modulation less than 3.2 GHz | Installed |
| UNW | Narrow pulse modulation | Installed |
| UNY | Enhanced phase noise | Installed |
| 003 | PSG digital output connectivity with N5102A | On request |
| 004 | PSG digital input connectivity with N5102A | On request |
| 005 | Internal hard drive 6 GB | On request |
| 007 | Analog ramp sweep | On request |
| 009 | Removable flash memory | On request |
| 015 | Wideband external I/Q inputs | On request |
| 016 | Wideband differential external I/Q inputs | On request |
| 12M | On request | |
| 1CM | Rackmount flange kit | On request |
| 1CN | Front handle kit | On request |
| 1CP | Rackmount flange with front handle kit | On request |
| 1ED | Type-N (f) RF output connector | On request |
| 1EH | Improved harmonics below 2 GHz | On request |
| 24M | On request | |
| 2FP | On request | |
| 2FP | On request | |
| 36M | On request | |
| 403 | Calibrated AWGN, fixed perpetual license | On request |
| 409 | GPS single satellite personality, fixed perpetual license | On request |
| 423 | Scenario generator for MS-GPS, fixed perpetual license | On request |
| 602 | Internal baseband generator, 64 MSa memory | On request |
| 60M | On request | |
| A6J | ANSI Z540-1-1994 Calibration | On request |
| EFP | On request | |
| EFP | On request | |
| FFP | On request | |
| M01 | On request | |
| M02 | On request | |
| M03 | On request | |
| N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback | On request |
| N7601EMBC | Signal Studio for cdma2000/1xEV-DO, waveform playback | On request |
| N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback | On request |
| N7606EMBC | Signal Studio for Bluetooth, waveform playback | On request |
| N7607EMBC | Signal Studio for DFS and DAA Profiles, waveform playback | On request |
| N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback | On request |
| N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback | On request |
| N7610EMBC | Signal Studio for IoT, waveform playback | On request |
| N7611EMBC | Signal Studio for broadcast radio, waveform playback | On request |
| N7612EMBC | Signal Studio for TD-SCDMA/HSPA, waveform playback | On request |
| N7614EMBC | Signal Studio for power amplifier test, waveform playback | On request |
| N7615EMBC | Signal Studio for mobile WiMAX, waveform playback | On request |
| N7617EMBC | Signal Studio for WLAN 802.11, waveform playback | On request |
| N7623EMBC | Signal Studio for digital video, waveform playback | On request |
| N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback | On request |
| N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback | On request |
| N7626EMBC | Signal Studio for LTE V2X, waveform playback | On request |
| QFP | On request | |
| SP1 | Signal Studio for Jitter injection, fixed perpetual license | On request |
| UNF | On request | |
| UNT | AM, FM, phase modulation, and LF output | On request |
| UNU | Pulse modulation | On request |
| UNW | Narrow pulse modulation | On request |
| UNX | Ultra low phase noise | On request |
| UNY | Enhanced phase noise | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Master the most complex signals with E8267D PSG Vector Signal Generator
The E8267D PSG Vector Signal Generator is the highest performance, fully-integrated microwave vector signal generator from 100 kHz to 44 GHz, allowing you to create realistic wideband radar, electronic warfare (EW), and satellite communications (SATCOM) waveforms.
- Test advanced receivers with realistic wideband radar, EW and Satcom waveforms with metrology-grade performance and versatile capabilities
- Simulate complex electromagnetic environments with up to 4 GHz of bandwidth
- Flexible, integrated 80 MHz AWG, real-time and baseband generator
- to simulate cellular, wireless, GPS and custom communications
- Reduce the time you spend creating complex signals with PathWave Signal Generation software: pulse building, noise power ratio (NPR), multi-tone signals, wireless & more
- Master your most complex signal requirements with the industry’s best SSB phase noise: 143 dBc/Hz at 1 GHz (10 kHz offset)
Specifications
- Frequency Switching: < 16 ms
- Harmonics @1 GHz: = -28 to = -55 dBc
- Non-Harmonics @1 GHz: = 50 to = -80 dBc
- Output Power @1 GHz: -130 dBm to +21 dBm
- Phase Noise @1 GHz: (20 kHz offset) -143 dBc/Hz
- IQ Modulation BW Internal/External: 80 MHz to 4 GHz
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.



































