Keysight M8041A
J-BERT High-Performance BERT Module / 8.5/16Gb/s Generator Analyzer Clock / 3-slot AXIe


















Keysight M8041A
J-BERT High-Performance BERT Module / 8.5/16Gb/s Generator Analyzer Clock / 3-slot AXIe
USD 296,721.00
List Price USD 1,186,884.00

Keysight Used
Keysight M8041A USD 296,721.00
From
USD 296,721.00 Save 75%
| 0A2 | SECOND CHANNEL FOR ANALYZER, LICENSE | Installed |
| 0G2 | SECOND CHANNEL FOR PATTERN GENERATOR, LICENSE | Installed |
| 0G3 | ADVANCED JITTER SOURCES FOR RECEIVER CHARACTERIZATION, MODULE-WIDE LICENSE | Installed |
| 0G4 | MULTI-TAP DE-EMPHASIS, MODULE-WIDE LICENSE | Installed |
| 0G6 | REFERENCE CLOCK INPUT WITH MULTIPLYING PLL, CLOCKGROUP-WIDE LICENSE | Installed |
| 0G7 | ADVANCED INTERFERENCE SOURCES FOR RECEIVER CHARACTERIZATION, MODULE-WIDE LICENSE | Installed |
| 0S1 | INTERACTIVE LINK TRAINING FOR PCI EXPRESS, 8GT/S, CLOCKGROUP-WIDE LICENSE | Installed |
| 0S2 | SER/FER ANALYSIS FOR CODED AND RETIMED LOOPBACK, CLOCKGROUP-WIDE LICENSE | Installed |
| 0S3 | INTERACTIVE LINK TRAINING FOR USB 3.2, 5G AND 10G, X1 AND X2, CLOCKGROUP-WIDE LICENSE | Installed |
| 0S4 | INTERACTIVE LINK TRAINING FOR PCI EXPRESS 8GT/S AND 16GT/S, CLOCKGROUP-WIDE LICENSE | Installed |
| C08 | BERT ONE CHANNEL, DATA RATE UP TO 8.5 GB/S | Installed |
| C16 | BERT ONE CHANNEL, DATA RATE UP TO 16 GB/S | Installed |
| G08 | PATTERN GENERATOR ONE CHANNEL, DATA RATE UP TO 8.5 GB/S | Installed |
| G16 | PATTERN GENERATOR ONE CHANNEL, DATA RATE UP TO 16 GB/S | Installed |
| U14 | Installed | |
| U16 | Installed | |
| UA3 | Installed | |
| UED | Installed | |
| UG2 | Installed | |
| UG3 | Installed | |
| UG4 | Installed | |
| UG6 | Installed | |
| UG7 | Installed | |
| US1 | Installed | |
| US2 | Installed | |
| US3 | Installed | |
| US4 | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | USD 3,881.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 16,416.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 32,832.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 49,248.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 82,080.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Data rates up to 8.5/ 16 Gb/s for pattern generator and error detector
- Up to four 16 Gb/s BERT channels in a 3-slot AXIe chassis. Expandable to 32 Gb/s with M8061A multiplexer
- Integrated and calibrated jitter injection: RJ, PJ1, PJ2, SJ, BUJ, sinusoidal interference(common-mode and differential-mode), SSC (triangular and arbitrary, residual)
- 8- tap de-emphasis (positive and negative) up to 20 dB
- Integrated and adjustable ISI for loss emulation
- Interactive link training for PCI Express
- Built-in clock data recovery and equalization
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.




