Official Used
Equipment Store

Keysight Certified Used E5071C Vector Network Analyzer (VNA)

Ready to ship within 1 week
KeysightCare for up to 2 years available
Available with OEM calibration options
Big savings vs. original list price

Shop Certified Used E5071C – Ready to Ship

Get great savings on Keysight-tested E5071C network analyzers, ready to ship within one week. Add Keysight calibration before shipment and extend coverage with up to 2 years of KeysightCare Assured.
Not sure which configuration fits? Compare configurations

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

How to Choose the Right E5071C Configuration

Every E5071C configuration has an option code that reveals key specifications at a glance. The first digit indicates the number of test ports (2 or 4). The middle character identifies the maximum frequency (8 = 8.5 GHz, D = 14 GHz, K = 20 GHz). The last digit indicates whether bias tees are included (0 = without, 5 = with).
For example, an E5071C-485 is a 4-port analyzer covering up to 8.5 GHz with integrated bias tees.

Replacing or expanding an existing E5071C setup? Start by matching your current instrument’s configuration and checking installed software options such as TDR or time domain analysis. This can help minimize changes to established test programs and measurement workflows.

Measurement Task
Filter & Amplifier Testing
Antenna & Cable Measurements
Signal Integrity Analysis
Differential & Multiport Testing
Mixers & Frequency Converters
Measurements Down to 9 kHz
Test Set
Any; bias tees for active devices
Match your frequency range
Match your frequency range
4-port configurations
Match your frequency range
Without bias tees (e.g. 280, 480)
Required Option
Not required
010 or TDR for gating
TDR
Not required
008
Not required
Why It Fits
Measure insertion loss, gain, return loss and matching.
Measure return loss and VSWR; isolate reflections with optional time-domain gating.
Analyze impedance discontinuities, reflections, and simulated eye diagrams.
Measure multiple S-parameters with fewer reconnections.
Measure frequency conversion and harmonics using independent source and receiver frequencies.
Bias tee options start at 100 kHz, 14/20 GHz options at 300 kHz.
Why Choose a Certified Used E5071C

When an E5071C in your test line fails, every hour of downtime counts. Find a Certified Used replacement ready to ship within one week. By choosing the same configuration and installed software options, you can minimize changes to existing test programs and measurement setups.

 

Adding test stations or scaling up production? Expand your capacity with Certified Used E5071C analyzers that match your existing configurations. Standardize test programs and measurement workflows across stations, keep operators working with a familiar interface, and avoid introducing an entirely new instrument platform.

 

Get proven vector network analysis capabilities for 2- or 4-port measurements up to 20 GHz at a fraction of the original list price. From filters and antennas to cables and passive components, the E5071C remains a practical choice for established RF measurement tasks in R&D, QA, and production.

 

When an E5071C in your test line fails, every hour of downtime counts. Find a Certified Used replacement ready to ship within one week. By choosing the same configuration and installed software options, you can minimize changes to existing test programs and measurement setups.

 

Adding test stations or scaling up production? Expand your capacity with Certified Used E5071C analyzers that match your existing configurations. Standardize test programs and measurement workflows across stations, keep operators working with a familiar interface, and avoid introducing an entirely new instrument platform.

 

Get proven vector network analysis capabilities for 2- or 4-port measurements up to 20 GHz at a fraction of the original list price. From filters and antennas to cables and passive components, the E5071C remains a practical choice for established RF measurement tasks in R&D, QA, and production.

 

Upgrade Your Purchase For Maximum Confidence

Keysight Calibration

Add OEM calibration before shipment for measurement confidence from day one.

KeysightCare with Up to 2-Year Warranty

Add extended warranty coverage and priority technical support directly from Keysight.

E5071C Key Specifications

Frequency Coverage


9 kHz to 20 GHz across configurations.

2- or 4-port test sets, with or without bias tees.

Lower limit: 9 kHz, 100 kHz with bias tees, 300 kHz for 14/20 GHz options

Dynamic Range


Up to 123 dB system dynamic range.

Still 117 dB up to 8.5 GHz and 96 dB from 15 to 20 GHz.

Specification, IF bandwidth 10 Hz; 123 dB up to 6 GHz

Measurement Speed


33 ms for a 1,601-point sweep with full 2-port calibration.

Short sweep times help reduce test time on production lines.

Supplemental data: 1 to 1.2 GHz, IF bandwidth 500 kHz, display off

Trace Noise


0.004 dB rms trace noise.

Low trace noise keeps repeated measurements stable.

Specification: 10 MHz to 4.38 GHz, IF bandwidth 70 kHz

Output Power


Up to +10 dBm leveled output power.

Adjustable down to −55 dBm, or −85 dBm with the 14/20 GHz options.

Port 1; maximum level decreases at higher frequencies

Connectivity & Automation


LAN, USB, GPIB and handler I/O.


Integrate the E5071C into automated test systems via SCPI.

LXI Class C with firmware A.08.00 or later

Frequently Asked Questions

Frequently Asked Questions

The three-character option code describes the test set. The first digit is the number of ports (2 or 4). The second character is the maximum frequency: 4 = 4.5 GHz, 6 = 6.5 GHz, 8 = 8.5 GHz, D = 14 GHz, K = 20 GHz. The last digit shows whether bias tees are installed: 0 = without bias tees, starting at 9 kHz; 5 = with bias tees, starting at 100 kHz, or 300 kHz for the 14 and 20 GHz options. For example, E5071C-480 is a 4-port test set from 9 kHz to 8.5 GHz without bias tees.

Option TDR includes all capabilities of Option 010 and adds further functions for signal integrity work. Option 010 adds time domain transform and gating, for example to tune filters, gate out fixtures and cables, or characterize the impedance of transmission lines. Option TDR adds a dedicated interface with a TDR oscilloscope look and feel, a setup wizard, simulated eye diagrams with mask testing, jitter insertion, emphasis and equalization simulation, and Hot TDR measurements on active devices. If an instrument has Option TDR, Option 010 is not needed.

The options up to 8.5 GHz have Type-N (f) connectors. The 14 and 20 GHz options (2D5, 4D5, 2K5, 4K5) have 3.5 mm (m) connectors. Keysight offers adapters and cables for both connector types.

The E5071C works with a wide range of Keysight mechanical calibration kits and ECal modules. Examples:

  • For Type-N: the 85032F calibration kit and the N4431B 4-port ECal module
  • For 3.5 mm: the 85052D calibration kit and the N4433A 4-port ECal module

Compatibility depends on the module’s frequency range, connector configuration and the instrument’s firmware revision. For example, N469xD series ECal modules require firmware revision B.14.0x or later; the N4693D and N4694D are not supported on the E5071C. For the complete list, see the E5071C Configuration Guide.

Generally, yes, provided the replacement has a compatible configuration. All E5071C options use the same user interface and programming commands, so test programs can be transferred between instruments. Make sure the instrument has the ports, frequency range and software options your program uses, as some functions also depend on the firmware revision. For a move to the E5080B, Keysight provides migration guides.

No. Keysight has discontinued the E5071C and all associated options; the last order date was May 31, 2021. For new purchases, Keysight recommends the E5080B ENA vector network analyzer with 2 or 4 ports and up to 53 GHz. Certified Used E5071C units remain available directly from Keysight, with optional KeysightCare Assured for up to 2 years.

Certified Used E5071C units come with a 90-day warranty. You can extend coverage with KeysightCare Assured for up to 2 years, including technical support from Keysight. 

Yes. You can add a Keysight calibration before shipment for additional measurement confidence. Available calibration options are shown on each product page. Delivery timing may vary depending on the selected service.

Match three things:

  • the option code of the test set (e.g. 480)
  • the installed software options (010, TDR or 008)
  • any hardware options your setup relies on, such as the 1E5 high-stability time base

Also check the firmware revision, particularly if your test programs or connected accessories depend on specific firmware features. Contact our team to confirm the details of a specific unit.