Navigating the Design Challenges of Superconducting Quantum Systems Webinar

This webinar explores how Quantum EDA techniques, tailored to the unique requirements of quantum circuits, can facilitate the design process by providing tools for simulation, verification, and optimization. By navigating these challenges effectively, Quantum EDA offers a pathway towards realizing robust and scalable superconducting quantum systems, accelerating progress in quantum computing and quantum information processing.

Build, analyze and optimize your quantum chips quickly, reducing your time to market.

Powering the Future of Superconducting Quantum Computing

Keysight EDA tools enable your team of quantum hardware engineers to streamline their workflow and accelerate the development of quantum chips using a cost-effective electromagnetic simulation approach based on the method of moments. Our state-of-the-art nonlinear circuit solver delivers extensive analysis of the power-dependent performance of your quantum chips, giving you unparalleled insights. 

Quantum System Analysis for Advanced Design Insights

Quantum system analysis provides a design environment that accelerates the development of complex quantum systems. Enhance your quantum workflow by simulating the time dynamics of quantum chips—mimicking real experiments such as Rabi and Ramsey pulsing. Observe how the chip responds to these pulses based on quantum parameters extracted from electromagnetic or circuit simulations. Simultaneously, design the input lines of the dilution refrigerator with precision to minimize thermal photon leakage to the quantum chips, enabling accurate estimation of the equivalent noise temperature.

Learn more W3056E Quantum System Analysis

Quantum Circuit Simulation for Analyzing Large Highly Nonlinear Quantum Circuits

Quantum circuit simulation offers a comprehensive circuit design environment that accelerates the development of complex quantum circuits. Transform your quantum workflow with flux quantization in the frequency domain. You can feel confident with the industry's most capable and accurate analysis for large, highly nonlinear quantum circuits.

Learn more: W3055E Quantum Ckt Sim

View the Application Note: Quantum Circuit Design of Josephson Traveling Wave Parametric Amplifiers

Read the Technical Paper: Modeling Flux-Quantizing Josephson Junction Circuits in Keysight ADS

Flux Quantization Modeling of an RF SQUID in Quantum Circuit Simulation.

Quantum EDA Circuit Simulation using Hamiltonian Analysis

 

Design and Optimize your Quantum Amplifiers efficiently with ADS.

Inspect the power dependence of your Quantum Chip with Nonlinear Co-simulation.

Quantum EM Simulation for Faster Development Cycle of Quantum Chips

QuantumPro is the EDA industry's first integrated workflow tailored for the seamless design of superconducting qubits. Say goodbye to the challenges that have plagued superconducting qubit developers with lengthy and expensive development cycles, along with the hassle of navigating multiple tools. QuantumPro introduces an elegant solution that consolidates five essential functionalities into the Advanced Design System (ADS) platform. This comprehensive suite encompasses schematic design, layout creation, electromagnetic (EM) analysis, nonlinear circuit simulation, and quantum parameter extraction – a combination never before available in one place.

Learn more: W3037E-QuantumPro

Faster development cycle of quantum chips with QuantumPro.

Designing for Superconducting Qubits

Coaxmon Qubit Design in ADS QuantumPro

 

Compile geometry views, tables, and plots from Energy Participation and Full EM analyses into a single PDF report.

Take qubit design beyond 2.5D to full 3D modeling and simulation, including cavities and packaging.

Layout your quantum designs in ADS.

Quantum Layout for Easily Building Quantum Chips

Advanced Design System (ADS) includes a library of quantum layout components. The library encompasses numerous frequently used quantum designs including transmons and co-planar waveguide (CPW) meanderline resonators. Its introduction facilitates the creation of quantum chips from within the ADS layout environment, with each geometrical feature of the chip being represented as a parameterized object that can be easily adjusted and optimized. The CPW components within the library have built-in airbridges that play a crucial role in preventing the propagation of the CPW common mode. 

Try the new quantum design flow examples provided in ADS.

Quantum EDA Examples for Jump Starting Quantum Innovation 

ADS includes quantum design flow examples providing you with the tools you need to accelerate your quantum development:

  • Single and Four Supercondcuting Qubits 
  • Supercondcuting Resonator Kinetic Inductance
  • Basic Quantum Amplifier
  • Uniform and Floquet Josepheson Travelling Wave Parameteric Amplfiers (JTWPAs)
  • Supercondcuting Quantum Interference Device (SQUID) Circuits
  • Circuit Quantum Parameter Extraction
  • Circuit Hamiltonian Analysis
  • Coaxmon Qubits
  • Starting a Quantum Design from a GDSII File

Quantum Design Challenges Bootcamp

This bootcamp guides you through the design of Qubit circuits and Quantum Amplifiers with product demonstrations to illustrate the concepts you can apply in your design flow today. By the end of this bootcamp, you will have a pathway toward realizing robust and scalable superconducting quantum systems, accelerating progress in quantum computing and quantum information processing.

Find the Product that's Right for You

Model NumberProduct NameDescription
W3703BADS Core + EM Design + Quantum Ckt SimA comprehensive circuit environment for analyzing quantum circuits. Includes HB, Envelope, and Transient/Convolution nonlinear circuit simulators and library of quantum devices.
W3704BADS Core + EM Design + QuantumProAn EM design environment for Quantum with linear circuit analysis for the seamless design of superconducting qubits. Includes QuantumPro 3DEM simulators (FEM for frequency domain and eigenmode and Momentum for frequency domain).
W3715BADS Core + EM Design + QuantumPro + HBAn EM design environment for Quantum with nonlinear circuit analysis for the seamless design of both superconducting qubits and quantum amplifiers. Includes QuantumPro 3DEM simulators (FEM for frequency domain and eigenmode and Momentum for frequency domain). Contains HB nonlinear circuit simulator and library of quantum devices.
W3706BADS Core + EM Design + QuantumPro + Quantum Ckt SimAn EM and circuit design environments for the seamless design of both superconducting qubits and quantum amplifiers. Includes QuantumPro 3DEM simulators (FEM for frequency domain and eigenmode and Momentum for frequency domain). Contains HB, Envelope, and Transient/Convolution nonlinear circuit simulators and library of quantum devices.
W3056EQuantum System Analysis Element (Time Dynamics and Dilution Fridge Input Line Designer)Quantum System is a design platform for developing complex quantum systems. It includes a time dynamics simulator that models the Hamiltonian evolution in experiments such as Rabi and Ramsey, enabling accurate simulation of quantum behavior over time. Additionally, it features a dilution fridge input line designer that simulates cryostat connections to qubits, helping assess effective qubit temperature and enhancing thermal noise analysis and design precision.