What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11713 Attenuator/Switch Python Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
Choose a Platform :
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2025-01-13 | 1.0.0 | Initial public release |
| Release Date | Version |
|---|---|
| 2025-01-13 | 1.0.0 |
| Version Description |
|---|
| Initial public release |
Driver type: Python (32-bit/64-bit)
Python Version Support: 3.6 - 3.10
Driver Download Options
- Binary Packages for supported Python versions
- Source Package
How to Download
- Click the Download button.
- Download the package.
How to Install
- Binary Package
- Copy the downloaded package (archive file) to a temp folder
- Unzip it
- Use pip install to install the driver
- “pip install keysight_kt11713-1.0.0-cp38-cp38-win32.whl”
- “pip install keysight_kt11713-1.0.0-cp38-cp38-win32.whl”
- Source Package
- Distributed source package means when the user runs pip install <package_name>, the binary package is built and installed from the source package, compatible with the user’s environment. Important to note users cannot modify python driver APIs.
- Prerequisites
- Python 3.6 to 3.10
- C++ Compiler: MSVC compiler. Install Visual Studio (any edition) with "Desktop development with C++" workload selected OR if full VS ADE not needed, Build Tools for Visual Studio (command line interface) with "C++ build tools" workload selected.
- CMake 3.16 or newer: CMake tools are used to build and install the driver Python module. If needed, install the latest stable binary distribution for Windows or Linux from CMake.org.
- VISA: The driver module uses VISA to communicate with the instrument. Any compliant implementation is acceptable. The latest version of Keysight IO Libraries Suite is recommended, includes VISA.
- Copy the downloaded package to a temp folder
- Unzip it
- Use pip install to install the driver
- “pip install keysight_kt11713-1.0.0.tar.gz”.
Licensing
- Does Not Require a License
Supporting Documentation
Download
- keysight_kt11713_V1.0.0_python3.6_32-bit_binary_package
- keysight_kt11713_V1.0.0_python3.6_64-bit_binary_package
- keysight_kt11713_V1.0.0_python3.7_32-bit_binary_package
- keysight_kt11713_V1.0.0_python3.7_64-bit_binary_package
- keysight_kt11713_V1.0.0_python3.8_32-bit_binary_package
- keysight_kt11713_V1.0.0_python3.8_64-bit_binary_package
- keysight_kt11713_V1.0.0_python3.9_32-bit_binary_package
- keysight_kt11713_V1.0.0_python3.9_64-bit_binary_package
- keysight_kt11713_V1.0.0_python3.10_32-bit_binary_package
- keysight_kt11713_V1.0.0_python3.10_64-bit_binary_package
- keysight_kt11713_V1.0.0_source package
Installs on: PC
Operating System
- Windows 11
- Windows 10
- Windows 8.1/8
- Windows 7 SP1
Note: Python 3.9 is NOT supported on Windows 7.
Prerequisites
Supported Instruments
- 11713B, 11713C, 11713D, 11713E
Related Links
No previous versions available
SHOW MORE