What are you looking for?
IO Libraries Suite Interface Support Matrix - Technical Overview
For the matrix of unsupported/obsolete I/O hardware interfaces, visit IO Libraries Suite Unsupported Interface Support Matrix
| Currently Supported Operating Systems | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Interface Product |
Interface Type |
Product Status |
Support Status |
Windows 105 32-bit/64-bit |
Windows 8/8.11 |
Windows Server 20122 64-bit only |
Windows 7 SP13 32-bit/64-bit |
Windows Server 2008 R2 SP14 64-bit only |
|
| PXI/PXIe/AXIe | PXI/PXIe/AXIe | Orderable | Supported | Latest | Latest | Latest | Latest | Latest | |
| LAN | VXI-11/SICL-LAN, |
Orderable | Supported | Latest | Latest | Latest | Latest | Latest | |
| USB | USBTMC/488 | Orderable | Supported | Latest | Latest | Latest | Latest | Latest | |
| RS-232 | RS-232 | Orderable | Supported | Latest | Latest | Latest | Latest | Latest | |
| 82357B | USB/GPIB | Orderable | Supported | Latest | Latest | Latest | Latest | Latest | |
| 82351A | PCIe x1/GPIB | Discontinued | Supported until September 1, 2020 | Latest | Latest | Latest | Latest | Latest | |
| 82351B | PCIe x1/GPIB | Orderable | Supported | Latest | Latest | Latest | Latest | Latest | |
| 82350B | PCI/GPIB | Discontinued | Supported until September 1, 2020 | Latest | Latest | Latest | Latest | Latest | |
| 82350C | PCI/GPIB | Orderable | Supported | Latest | Latest | Latest | Latest | Latest | |
| E5810B | LAN/GPIB LAN/USB LAN/RS-232 |
Orderable | Supported | Latest | Latest | Latest | Latest | Latest | |
| E5810A | LAN/GPIB LAN/RS-232 |
Discontinued | Supported until March 1, 2019 |
Latest | Latest | Latest | Latest | Latest | |
| E8491B | Firewire/VXI | Orderable | Supported | Latest | None | None | Latest | Latest | |
| E1406A | GPIB/VXI | Orderable | Supported | None | None | None | 16.3 Update 2 | 16.3 Update 2 |
|
1 Windows 8/8.1 editions - 8, 8 Pro, 8 Enterprise
2 Windows Server 2012 editions - Standard
3 Windows 7 editions - Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise
4 Windows Server 2008 R2 editions - Standard, Enterprise
5 Windows 10 editions - Home, Pro, Enterprise, Education
| Obsolete Operating Systems | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Interface Product | Interface Type | Vista SP1/SP2 |
XP SP3 32-bit only (Pro and Home) |
XP SP2 32-bit only (Pro and Home) |
2000 | NT 4.0 | NT 3.51 | Me | 98SE | 98 | 95 |
| LAN | VXI-11/SICL-LAN, SOCKETS |
17.1 | 17.1 | 15.5 | 15.1 | M.01.01 | G.02.02 SICL only |
14.0 | 14.0 | K.01.00 | K.01.00 |
| USB | USBTMC/488 | 17.1 | 17.1 | 15.5 | 15.1 | None | None | 14.0 | 14.0 | None | None |
| RS-232 | RS-232 | 17.1 | 17.1 | 15.5 | 15.1 | M.01.01 | G.02.02 | 14.0 | 14.0 | K.01.00 | K.01.00 |
| 82357B | USB/GPIB | 17.1 | 17.1 | 15.5 | 15.1 | None | None | None | None | None | None |
| 82351A | PCIe x1/GPIB | 17.1 | 17.1 | 15.5 | 15.1 | None | None | None | None | None | None |
| 82350B | PCI/GPIB | 17.1 | 17.1 | 15.5 | 15.1 | M.01.01 | None | 14.0 | 14.0 | K.01.00 | K.01.00 |
| E5810A | LAN/GPIB LAN/RS-232 |
17.1 | 17.1 | 15.5 | 15.1 | M.01.01 | None | 14.0 | 14.0 | None | None |
| E8491B | Firewire/VXI | 17.1 | 17.1 | 15.5 | 15.11 | M.01.01 | G.02.02 | 14.0 | 14.0 | K.01.00 | K.01.00 |
| E1406A | GPIB/VXI | 16.3 Update 2 | 16.3 Update 2 | 15.5 | 15.1 | M.01.01 | G.02.02 | 14.0 | 14.0 | K.01.00 | K.01.00 |
1 If you are using the E8491A/B with IO Libraries Suite 15.1, you should view the IO Libraries FAQ titled IO Libraries Suite: "How do I install the E8491 driver when I upgrade from a previous release to IO Libraries Suite 15.1?"
Last Updated: Jan 31, 2018