Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
L449xA Firmware Revision History
Changes from 2.49 to 2.51
- Web admin GUI modified to work with browsers running Java 8. Java 8 required signatures for improved security. Users must update their browser Java to version 8. If the user can't update to Java 8, then they must use the previous firmware
Changes from 2.43 to 2.49
- Fixed SYST:SEC:IMM to improve memory sanitization algorithm
- Minor improvement in SCPI command parse time for operations involving large channel lists
- SYST:PRESET now clears alarm outputs
- Optional Digital IO module: SOURCE:DIG:DATA now throws a data out of range error if
called with a value that does not fit within the previously configured channel width
(see CONF:DIG:WIDTH)
Changes from 2.41 to 2.43
- WebUI: Increased size of the buffer for HTTP headers (occasionally refusing connections from certain hosts)
Unit firmware changes:
- 34945EXT (1.40)
Changes from 2.33 to 2.41
Unit firmware changes:
- 34945EXT (1.39 to 1.40): Fixed defect on the 34945EXT that could cause unrecoverable firmware if power is lost during a firmware update.
Changes from 2.31 to 2.33
- Added support for new generation of microprocessor on 34945EXT shipped after June 1, 2008.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility