What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9040B Signal Analyzer Frequency Upgrade Table
Frequency range upgrades require your signal analyzer to be sent to a Keysight Service Center.
These options include hardware and license key updates. Price includes installation, calibration, and 1-year warranty.
| N9040B UXA Signal Analyzer Frequency Upgrades for units without Option B5X | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Current Maximum Frequency | Desired Maximum Frequency | ||||||||
| 13.6 GHz | 26.5 GHz | 44 GHz | 50 GHz | ||||||
| Order as: | Order as: | Order as: | Order as: | ||||||
8.4 GHz | N9040BU-F06 | N9040BU-F07 | N9040BU-F08
| N9040BU-F09
| |||||
| 13.6 GHz | N9040BU-F10 | N9040BU-F11
| N9040BU-F12
| ||||||
| 26.5 GHz | N9040BU-F13
| N9040BU-F14
| |||||||
| 44 GHz | N9040BU-F15
Includes 50 GHz preamp | ||||||||
| N9040B UXA Signal Analyzer Frequency Upgrades for units that currently have Option B5X | |||||||||
| Current Maximum Frequency | Desired Maximum Frequency | ||||||||
| 44 GHz | 50 GHz | ||||||||
| Order as: | Order as: | ||||||||
| 8.4 GHz | N9040BU-F16
| N9040BU-F17
| |||||||
| 13.6 GHz | N9040BU-F18
| N9040BU-F19
| |||||||
| 26.5 GHz | N9040BU-F20
| N9040BU-F21
| |||||||
| 44 GHz | N9040BU-F15 Includes 50 GHz preamp | ||||||||
Related Links: