Agilent Technologies

34950A VISA and VCNET 2005 User Generated Trace Example

This program is an example program that can be used to generate a user defined trace
on the 34950A module. The user can select/enter all the appropriate parameters and
generate a waveform. The parameters are: Clock Source, Channel Width, Logic Polarity,
High Level Value, Handshake Rate, Number of Times for Trace Output, Slot and Channel
Number, and trace data entry. The program uses the Synchronous Strobe for the trace.

The program requires the 34950A module.

The program requires that the VISA drivers are installed in the computer. VISA br> comes with the Agilent I/O Library. Also add the visa32.lib file as a resource andbr> include the visa.h file in the project.br>
The program was developed in Microsoft® Visual C++ .NET 2005 version 8.0 as a
WIN32 project.


Date: August 16, 2006
Version: 1.0.0.0
Language: Microsoft® Visual C++ .NET 8.1
Operating System: Windows(r) NT 4.0, 2000 Professional, XP
VISA Com Version: Use Agilent I/O Library Suite 14.0 or above


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2006 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.

top of page

Advanced Transformer Modeling for Power Converter Design | Keysight

We're sorry – that page is not available.

Find your solution
Explore one of the categories below or visit the Keysight home page.


© Agilent 2000-2006