Power Device Analyzer / Curve Tracer

High-power device testing for today’s wide bandgap technologies

Keysight power device analyzers / curve tracers are purpose-built solutions for evaluating and characterizing high-voltage, high-current semiconductor devices. Combining accurate sourcing, fast measurement, and comprehensive analysis, these systems support critical tests for power transistors, diodes, IGBTs, and wide bandgap devices such as SiC and GaN. With scalable voltage and current ranges, integrated safety features, and intuitive software, Keysight solutions help accelerate development, improve device reliability, and streamline production testing. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.

Wide measurement range

Test a variety of power semiconductors with source / measure capabilities up to 10 kV and 3000 A, accommodating both pulsed and steady-state operation modes.

Purpose-built solution

Characterize SiC and GaN components with fast switching performance and low on-resistance, ensuring reliable test results under real-world operating conditions.

Built-in protection features

Enhance test safety with integrated interlocks, compliance limit controls, and hardware safeguards designed to protect both the device under test and the operator.

Automation-ready software

Simplify power device validation with a curve tracing interface designed for fast setup, automated sweeps, and instant analysis of key parameters. 

prod_image
  • Maximum output current

    200 A ~ 3000 A

  • Minimum current measurement resolution

    10 fA

  • Number of channels

    7 ~ 8

  • Supported measurements

    DC I/V, Pulsed I/V, 1 kHz to 5 MHz CV, 3 kV high voltage CV, Gate charge (Qg), On-wafer I/V, Thermal test, Power loss calculation, Turn-on, Turn-off, Switching, Dynamic on-resistance, Gate charge, Reverse recovery, Dynamic voltage / current

  • Maximum output voltage

    1200 V ~ 3 kV

Frequently asked questions