Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
From early R&D and standards conformance testing to manufacturing
High-speed receiver characterization for error-free data transmission
Save rack space with high-speed signal acquisition in PXI and AXI form factors
Explore our switch measure mainframes and modules for design verification and automated testing
Explore modular BERTs with customizable components for tailored high-speed digital interface testing
Keysight BERTs are now offered in one capability class, the XE8-class, and include the M8000 Series BERTs. These BERTs are designed for high-speed digital interface testing, enabling you to accurately characterize, validate, and stress test digital receivers. BERTs are modular instruments consisting of a pattern generator, an error detector or analyzer, and a clock data recovery module. Used across a wide range of applications — including data center interconnects, optical transceivers, high-speed memory interfaces, and next-generation serial buses — Keysight BERTs support critical standards including PCIe®, DDR, USB, and Ethernet (100G / 400G / 800G / 1.6T). Choose from one of our most popular BERT configurations based on supported data rates and line coding or configure one specific to your application needs
Keysight modular digitizers are high-performance signal acquisition instruments designed for fast, precise waveform capture in automated test and measurement systems. Built on PXIe and AXIe, they offer fast sampling rates and wide bandwidths in a compact form factor making them ideal for complex test environments in aerospace and defense, communications, and semiconductor testing.
Keysight data acquisition (DAQ) systems are designed to accurately capture and digitize electrical and physical signals such as voltage, current, temperature, and pressure from real-world environments. Used across industries like aerospace, automotive, energy, and electronics manufacturing, these systems support a wide range of applications, including sensor validation, environmental monitoring, and functional testing. Their modular design and channel scalability make them adaptable to everything from small benchtop setups to large-scale automated test systems. With high accuracy, reliability, and easy integration, Keysight DAQs ensure performance, quality, and efficiency in both R&D and production testing.
With over 30 plug-in modules—including low-frequency, RF, and microwave switching up to 26.5 GHz, digital I/O, and D/A converters—and a choice of 3- or 8-slot chassis, you can configure the modular DAQ that best fits your application.
Keysight modular bit error ratio testers (BERTs) consist of the individual, interchangeable components which make up the high-performance BERT solutions for testing high-speed digital interfaces. These instruments include individual pattern generators, error detectors, analyzers, and clock data recovery modules to support evolving test needs. You can build your own BERT configuration based on data rate, modulation format, and functional needs, customizing a setup to meet your specific application requirements.
Keysight BERTs are now offered in one capability class, the XE8-class, and include the M8000 Series BERTs. These BERTs are designed for high-speed digital interface testing, enabling you to accurately characterize, validate, and stress test digital receivers. BERTs are modular instruments consisting of a pattern generator, an error detector or analyzer, and a clock data recovery module. Used across a wide range of applications — including data center interconnects, optical transceivers, high-speed memory interfaces, and next-generation serial buses — Keysight BERTs support critical standards including PCIe®, DDR, USB, and Ethernet (100G / 400G / 800G / 1.6T). Choose from one of our most popular BERT configurations based on supported data rates and line coding or configure one specific to your application needs
Keysight modular digitizers are high-performance signal acquisition instruments designed for fast, precise waveform capture in automated test and measurement systems. Built on PXIe and AXIe, they offer fast sampling rates and wide bandwidths in a compact form factor making them ideal for complex test environments in aerospace and defense, communications, and semiconductor testing.
Keysight data acquisition (DAQ) systems are designed to accurately capture and digitize electrical and physical signals such as voltage, current, temperature, and pressure from real-world environments. Used across industries like aerospace, automotive, energy, and electronics manufacturing, these systems support a wide range of applications, including sensor validation, environmental monitoring, and functional testing. Their modular design and channel scalability make them adaptable to everything from small benchtop setups to large-scale automated test systems. With high accuracy, reliability, and easy integration, Keysight DAQs ensure performance, quality, and efficiency in both R&D and production testing.
With over 30 plug-in modules—including low-frequency, RF, and microwave switching up to 26.5 GHz, digital I/O, and D/A converters—and a choice of 3- or 8-slot chassis, you can configure the modular DAQ that best fits your application.
Keysight modular bit error ratio testers (BERTs) consist of the individual, interchangeable components which make up the high-performance BERT solutions for testing high-speed digital interfaces. These instruments include individual pattern generators, error detectors, analyzers, and clock data recovery modules to support evolving test needs. You can build your own BERT configuration based on data rate, modulation format, and functional needs, customizing a setup to meet your specific application requirements.
Choose from a wide variety of BERT, digitizer, and DAQ software and accessories designed to streamline configuration, automate measurements, and ensure compliance to industry standards. Pair your software with the cables, kits, and extender boards needed to make the right measurement for your application.
Wired Communication
Characterize PAM4 with BER and SER measurements.
Wired Communication
Use a bit error ratio tester to perform 100 Gb/s per lane receiver calibration and conformance testing.
Wired Communication
Calibrate and test PCIe 6.0 DUTs for receiver compliance with high-bandwidth oscilloscopes, BERTs, and automation software.
Wired Communication
Validate DDR5 receiver conformance to JEDEC standards using test automation.
Wired Communication
Make multichannel current measurements during the product design stage using a DAQ system.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A Bit Error Ratio Tester (BERT), digitizer, and data acquisition (DAQ) system serve distinct measurement roles.
The key specifications depend on whether you need to measure digital link performance, capture waveforms, or collect measurements across multiple channels.
BERTs: Consider supported data rates, modulation formats, test patterns, error detection, and jitter generation and analysis capabilities.
Digitizers: Compare analog bandwidth, sampling rate, vertical resolution, memory depth, and timing accuracy.
DAQ systems: Evaluate measurement types, accuracy, resolution, channel count, sampling or scan rate, and synchronization.
For multichannel DAQ testing, select enough channels for your measurements and future expansion. Match the sampling rate to how quickly signals change, and verify whether it applies per channel or across all active channels. Choose simultaneous sampling when timing relationships between signals matter.
BERTs are best suited for validating the reliability and margin of high‑speed serial communication links. Typical use cases include receiver compliance testing for electrical and optical standards, characterization of interconnects and backplanes, and stress testing of transceivers under jitter, noise, and attenuation.
Unlike oscilloscopes or digitizers, BERTs directly quantify link performance through bit error rate measurements, making them essential for evaluating long‑run stability, forward error correction efficiency, and system robustness in data center, networking, and high‑speed computing applications.
Start with your signal types, required accuracy, channel count, and measurement speed. Then check software compatibility, triggering, synchronization, and room for expansion.
For automated workflows, choose a system with drivers and interfaces that work with your test software. Use a DAQ for multichannel sensor and electrical measurements, and consider a digitizer when you need higher-bandwidth waveform capture.
For long-term industrial logging, choose a DAQ system with suitable measurement accuracy, low drift, and an operating range that matches your environment. Maintain accuracy through regular calibration, appropriate wiring, and signal conditioning.
Verify storage capacity and sustained logging performance with all required channels active. Look for backup options and recovery features that help protect recorded data and resume logging after power or connection interruptions.
Choose a system with the bandwidth, sampling rate, and resolution needed to capture your signals. Verify that it can continuously transfer and store data at the required rate with all intended channels active.
For signal analysis, check filtering, triggering, and software capabilities. Consider simultaneous sampling when timing between channels matters, and a high-speed digitizer when your waveform bandwidth exceeds the DAQ’s capabilities.