Quickly find the ATE power system you need based on your application and use case.
Use the Aerospace and Defense Power Use Case Selector to match your application with the right automated test equipment (ATE) power solution. Explore common validation workflows, including satellite battery testing, payload validation, solar array simulation, PCDU testing, and radar power system validation.
Complete the 2-step selector below to discover the Keysight power supplies, regenerative power systems, electronic loads, and solar array simulators best suited for your aerospace and defense test requirements.
Evaluate the performance, capacity, and durability of batteries under varying load, charge, and environmental conditions.
Emulate battery behavior to test devices and systems without the need for a physical battery.
Verify the power integrity, performance, and compliance of tactical radios, mission tablets, and other wireless communication devices during operation.
Test and validate the functionality, safety, and efficiency of BMS hardware and software under real-world conditions and fault scenarios.
Explore the Use Case →
Explore strategies to maximize battery lifespan in aerospace and defense applications by managing charge profiles, minimizing degradation, and maintaining reliable performance under extreme temperatures and dynamic load conditions. This solution page will guide you through techniques to enhance energy efficiency, mission readiness, and operational life.
Explore the Recommended Model →
The N6976A is ideal for this use case because it enables precise control of charge and discharge cycles, supports complex load profiles, and accurately monitors battery health, helping engineers minimize degradation, improve energy efficiency, and extend the operational life of aerospace and defense batteries.
Use Case
Discover how to overcome common challenges in battery testing, such as managing heat generation, ensuring precise charge–discharge cycling, and capturing accurate data under dynamic load conditions. This solution page will guide you through methods to evaluate capacity, durability, and efficiency while reducing energy waste and improving repeatability.
Recommended Model
The RP7981A is the recommended model for battery testing because it offers high-precision sourcing and measurement capabilities along with regenerative loading, enabling efficient charge-discharge cycling and energy recovery.
Explore the Use Case →
Learn how to accurately emulate batteries for aerospace and defense systems to validate power designs, test energy management strategies, and simulate realistic mission profiles. This solution page will guide you through methods to replicate battery behavior under dynamic loads, temperatures, and long-duration cycles, helping ensure mission readiness.
Explore the Recommended Model →
The N7977A is ideal for battery emulation in aerospace and defense applications because it can precisely simulate voltage, current, and dynamic load characteristics of real batteries, allowing engineers to validate power systems, test energy management strategies, and optimize system performance without using actual batteries.
Explore the Use Case →
Ensure reliable power delivery and performance in mobile communication devices by testing for voltage stability, transient response, and noise under real-world operating conditions. This solution page will guide you through methods to detect power integrity issues, improve battery efficiency, and guarantee consistent device operation across varied usage scenarios.
Explore the Recommended Model →
The RP7984A is ideal for validating mobile device power integrity because it delivers precise voltage and current control, supports fast transient load testing, and accurately captures dynamic power behavior, enabling engineers to identify and mitigate power instability issues and optimize device performance.
Explore the Use Case →
Ensure the reliability and safety of battery management systems (BMS) by testing cell balancing, state-of-charge accuracy, protection mechanisms, and response under dynamic load conditions. This solution page will guide you through strategies to validate BMS performance, improve energy efficiency, and guarantee consistent operation across various battery configurations.
Explore the Recommended Model →
The RP7972A is ideal for BMS validation because it provides precise voltage and current control, fast measurement capabilities, and programmable load profiles, enabling engineers to thoroughly test protection features, cell balancing, and system response under realistic operating conditions.
Evaluate the performance, charge–discharge behavior, and long-duration reliability of satellite batteries under simulated orbital conditions and mission-specific load profiles.
Verify the stability, accuracy, and reliability of power supplied to satellite or spacecraft payloads during mission-critical operations.
Evaluate and verify satellite power behavior, subsystem interactions, and system readiness under simulated ground-test conditions before launch.
Explore the Use Case →
Validate the performance, reliability, and longevity of satellite batteries under space-like conditions, including extreme temperatures, high discharge rates, and long-duration mission cycles. This solution page will guide you through methods for assessing capacity, efficiency, and thermal behavior, ensuring that satellite systems meet stringent mission requirements.
Explore the Recommended Model →
The RP5946A is ideal for satellite battery testing because it offers precise voltage and current control, supports high-power discharge and programmable cycling, and accurately monitors battery behavior, enabling engineers to verify performance, extend battery life, and ensure mission readiness in challenging space environments.
Explore the Use Case →
Ensure satellite payload systems deliver stable power and behave correctly under realistic mission loads by simulating operational power draw, thermal stress, and load transients. This solution page will guide you through methods to emulate payload power demands, verify power delivery under dynamic conditions, and ensure readiness before deployment.
Explore the Recommended Model →
The EL4946A is ideal for payload‑system testing because it can accurately emulate complex load profiles with up to 12 kW sink capacity at 800 V and 48 A. Its regenerative design returns absorbed energy to the grid, and its built-in arbitrary waveform and sequencing functions enable realistic mission‑load simulation for thorough payload validation.
Explore the Use Case →
Validate satellite power and energy systems under ground‑test conditions by simulating solar‑array behavior, dynamic load, and environmental transitions prior to launch. This solution page will guide you through ground‑testing methods to verify power management, battery charging, and subsystem response, ensuring the satellite will behave as expected once deployed.
Explore the Recommended Model →
The MP4304A is ideal for satellite ground testing because it can host up to six solar‑array simulator (SAS) modules, enabling high‑fidelity emulation of spacecraft solar panels. It supports realistic PV‑panel behavior, dynamic IV curve changes, and fast transitions, allowing engineers to test battery charging behavior and subsystem power draw under operational conditions.
Assess the performance and robustness of electronic warfare (EW) system power sources under varying loads and rapid switching conditions.
Validate the efficiency, stability, and fault tolerance of avionics power systems across different load conditions and operational scenarios.
Explore the Use Case →
Validate the power performance of electronic warfare (EW) systems by assessing voltage stability, transients, and subsystem behavior under rapid power changes. This solution page will guide you through methods for simulating mission‑like power demands, verifying noise sensitivity, and ensuring that EW components operate reliably during high‑stress scenarios.
Explore the Recommended Model →
The N6701C is ideal for testing EW power systems because its modular architecture supports high‑speed, low‑noise DC outputs, essential for evaluating sensitive EW receivers, processors, and RF front ends. Combining multiple power modules in a single mainframe enables a realistic simulation of subsystem performance under mission‑critical conditions.
Explore the Use Case →
Ensure reliable performance of avionics power systems by validating voltage stability, transient response, and load-handling under realistic flight conditions. This solution page will guide you through methods for testing power distribution, simulating rapid load changes, and confirming subsystem reliability, helping maintain aircraft safety and operational readiness.
Explore the Recommended Model →
The N6702C is ideal for avionics power testing because it delivers precise, low-noise DC outputs with fast transient response, enabling engineers to replicate dynamic flight loads and assess system stability. Its modular design allows precision modules to work in parallel, supporting complex avionics power scenarios and ensuring accurate validation of critical subsystems.
Test EV / EVSE charging interfaces during high-power charging up to 1,500 VDC and ±600 ADC.
Perform EV / EVSE conformance and interoperability tests according to global standards up to 1,000 V
Satellite battery testing involves charge and discharge cycling, battery emulation, power characterization, and long-duration performance validation. Engineers use programmable power supplies and electronic loads to simulate mission conditions, measure battery behavior, and verify reliability before launch. Accurate testing helps teams evaluate battery capacity, efficiency, degradation, and overall system performance while reducing development risk and improving mission readiness.
Payload and spacecraft power validation requires stable DC power, dynamic load simulation, and precise measurements to replicate real operating conditions. Engineers use power supplies and electronic loads to evaluate how payloads respond to changing loads, power fluctuations, and mission-critical operating scenarios. This testing helps identify potential issues earlier in development and improves confidence in system performance before deployment.
Solar array simulation replicates the electrical output characteristics of spacecraft solar panels in a laboratory environment. Engineers use solar array simulators to test power conditioning systems, battery chargers, and maximum power point tracking (MPPT) algorithms without requiring physical solar panels. This enables faster development, repeatable testing, and more accurate validation of spacecraft power systems prior to launch.
Regenerative power systems can source and sink power while returning energy back to the electrical grid instead of dissipating it as heat. For high-power applications such as battery testing, payload validation, and power subsystem characterization, regenerative technology improves energy efficiency, reduces cooling requirements, and lowers operating costs. It also enables seamless transitions between sourcing and loading modes during dynamic test scenarios.
When selecting an automated test equipment (ATE) power system, engineers should evaluate power density, measurement accuracy, transient response, scalability, regenerative capability, and automation support. The ideal solution should accurately emulate real-world operating conditions while providing precise measurements and reliable system protection. Choosing the right power solution helps accelerate validation, improve test repeatability, and support mission-critical aerospace and defense applications.
What are you looking for?