Cisco Smart Install Smart Message Remote Code Execution

Strike ID:
E19-max02
CVSS:
9.8 CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
1
Year:
2018

Description

A remote code execution vulnerability exists in the Cisco IOS Software and Cisco IOS XE Software. The vulnerability is due to improper validation of packet data in the Smart Install feature. A remote unauthenticated attacker can exploit this vulnerability by sending a malformed packet to the target service. Successful exploitation could lead to arbitrary code execution or denial of service (DoS) conditions of the vulnerable device.

CVE

References

Bid