Fixed-configuration sampling oscilloscope family

 

Accelerate 1.6T transceiver production and reliability

Fixed configuration sampling oscilloscopes offer cost-optimized optical and electrical measurements in a compact form factor, ideally suited for manufacturing tests. They provide the same precision measurements as our modular sampling oscilloscopes with bandwidth up to 60 GHz optical and 50 GHz electrical. Fixed configuration sampling oscilloscopes form a complete manufacturing test solution when paired with automation software to optimize test throughput and ensure device interoperability and reliability. Keysight fixed configuration sampling oscilloscopes help you efficiently scale optical transceiver testing with a streamlined test setup for maximum efficiency. Choose one of our popular configurations or configure one specific to your application.

Small form factor

Integrate multiple optical and electrical inputs, clock recovery, and precision time-base features in a compact unit to ensure signal integrity and save space.

Manufacturing test optimized

With support for fully automated operations, fixed configuration sampling oscilloscopes enable high-performance and high-throughput manufacturing test operations.

Precision and sensitivity

Extremely low noise and jitter provide the measurement margin needed to maximize manufacturing yield and ensure optimal device reliability.

Low power consumption

These oscilloscopes require less power than benchtop models — a critical feature for continuous manufacturing test environments. 

prod_image
  • Maximum optical bandwidth

    0 to 60 GHz

  • Maximum electrical bandwidth

    N/A to 50 GHz

  • Optical channels

    0 to 4

  • Electrical channels

    0 to 4

  • Intrinsic jitter

    105 fs rms to 500 fs rms

  • Fiber mode

    Single-mode and multimode, Single-mode only, Multimode only

Frequently asked questions