Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
87405B
87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.
Preamplifiers and System Noise Figure Application Note – This note discusses noise figure basics including applications and characteristics of Keysight’s amplifier technology. Highlighted are Keysight’s 87405C portable preamplifiers that provide an exceptional gain of 25 dB up to 18 GHz and a probe-power bias connection which eliminates the need for an additional DC power supply. Read the Preamplifiers and System Noise Figure Application Note now!
The Keysight 87405B microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 22 dB minimum gain block and over 8 dBm output power, this amplifier offers output power where it is needed: at the test port.
For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.
87415A
87415A microwave system amplifier, 2 to 8 GHz; compact gain block delivering reliable output power at the test port.
The Keysight 87415A microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 25 dB minimum gain and over 23 dBm output power from 2 to 8 GHz, this amplifier offers output power where it is needed: at the test port.
U7227C
U7227C USB preamplifier, 100 MHz to 26.5 GHz; improves system noise figure and gain for accurate spectrum measurements.
The U7227C USB preamplifier (100 MHz to 26.5 GHz ) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
U7227F
U7227F USB preamplifier, 2 to 50 GHz; improves system noise figure and gain for more accurate spectrum measurements.
The U7227F USB preamplifier (2 to 50 GHz) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
U7227A
U7227A USB preamplifier, 10 MHz to 4 GHz; improves system noise figure and gain for more accurate spectrum measurements.
The U7227A USB preamplifier (10 MHz to 4 GHz) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
83050A
83050A microwave system amplifier, 2 to 50 GHz; recovers RF losses and boosts test port power in microwave ATE systems.
The Keysight 83050A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 2 to 50 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.
For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.
83051A
83051A microwave system amplifier, 45 MHz to 50 GHz; recovers RF losses and boosts test port power in ATE systems.
The Keysight 83051A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 45 MHz to 50 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.
For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.
83006A
83006A microwave system amplifier, 10 MHz to 26.5 GHz; recovers RF losses and boosts test port power in ATE systems.
The Keysight 83006A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 10 MHz to 26.5 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.
For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.
U7229M
Improve overall system performance and reduce systematic errors through robust noise figure and optimized gain.
The Keysight U7229M USB low‑noise amplifier from 50 to 110 GHz has a switchable through path that brings reliable gain and low noise figure to measurement systems. This solution improves the overall system performance and reduces systematic errors.
Key Features
U7229G
Improve overall system performance and reduce systematic errors through robust noise figure and optimized gain.
The Keysight U7229G USB low‑noise amplifier from 500 MHz to 67 GHz has a switchable through path that brings reliable gain and low noise figure to measurement systems. This solution improves the overall system performance and reduces systematic errors.
Key Features
83020A
Recover system losses and boost available power in RF and microwave ATE systems
The Keysight 83020A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 2 to 26.5 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.
For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.
M9379A
The M9379A PXI RF amp module includes two amplifiers combined with RF switches and a programmable step attenuator for operation of up to 13.5 GHz. The 1-slot module is designed to operate with the M9485A and M980xA PXIe vector network analyzer (VNA).
The M9379A RF Amp Module includes two amplifiers, RF switches, and a programmable step attenuator designed to operate with the M9485A and M980xA PXIe vector network analyzers (VNA). One of the internal amplifiers works as a programmable pre-amp containing two user-selectable paths, either an amplifier path with a variable gain using a step attenuator or bypass path. The M9379A can improve the noise floor of the measurement system with the M980xA PXIe VNA. For example, the M9379A with a pre-amp is an ideal solution for noise figure (NF) measurements using the M980xA's standard receivers up to 13.5 GHz. The 1-slot module also includes internal switches which are directly controlled by the M980xA's firmware, enabling synchronized fast measurements for both S-parameters and NF with the PXI system.
The M9379A RF Amp Module includes two amplifiers, RF switches, and a programmable step attenuator.