64 GBd, electrical input

The N1076B Electrical Clock Recovery provides standards-compliant clock recovery capability on electrical NRZ and PAM4 signals from 125 MBd up to 64 GBd

prod_image
  • Fiber mode

    N/A

  • Maximum data rate

    64 GBd

  • Input type

    Electrical only

  • Modulation format

    PAM4, NRZ

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • 125 MBd to 64 GBd data rate range (continuous) on electrical NRZ and PAM4 data signals
  • Standards-compliant clock recovery (“Golden PLL”) with adjustable peaking and loop bandwidth (to 20 MHz)
  • Lock onto degraded signals (“closed eyes”) using a built-in variable equalizer (Option EVA)
  • Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA). Perform compliant PLL bandwidth and peaking measurements using N1010300A FlexPLL Application software and N1081PLCA PCI Express PLL Test Application
  • Includes USB cable (for connection to DCA-X mainframe or user-supplied PC)

Frequently Asked Questions