E19-0voc1
CVSS:
9.1 CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:H
False Positive:
f
Variants:
1
Year:
2019
Description
This strike exploits an out of bounds vulnerability in NTPsec ntpd.
This vulnerability is due to insufficient validation of a parsed field from a NTP packet.
A remote, unauthenticated attacker could exploit this vulnerability by sending a crafted NTP packet to the target server.
Successful exploitation could lead to information disclosure of sensitive information.
CVE
References
https://dumpco.re/bugs/ntpsec-oobread2