PXIe

Save valuable rack space

Benchtop capabilities with fast data throughput in a compact, high-density module.

PXIe

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframes

High-density mainframe solutions enable flexible scaling and performance customization for your application needs.

Mainframes

Modules

Mix-and-match modules with varying performance levels and capabilities to tailor solutions to your needs.

Modules

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

XGS Modular network

Modular network and security test system

High-port-density chassis for Keysight network and security test load modules with efficient power and cooling.

XGS Modular network

Showing 6 of 6

Image of  PXIe 5-channel Source / Measure Unit, 100 pA
PXIe 5-channel Source / Measure Unit, 100 pA
Model
M9614A
Maximum sample rate
0.5 MSa/s
Maximum current per output
500 mA
Maximum voltage per output
30 V
Number of outputs
5
Platform
PXIe
Image of  PXIe High-Speed Source Measure Unit, 18 W
PXIe High-Speed Source Measure Unit, 18 W
Model
M9111A
Maximum sample rate
0.2 MSa/s
Maximum current per output
3 A
Maximum voltage per output
13 V
Number of outputs
-
Platform
PXIe
Image of  PXIe Source Measure Unit, 1 pA
PXIe Source Measure Unit, 1 pA
Model
M9602A
Maximum sample rate
15 MSa/s
Maximum current per output
3.0 A DC / 10.5 A pulse
Maximum voltage per output
60 V
Number of outputs
1
Platform
PXIe
Image of  PXIe 5-channel Precision Source/Measure Unit, 500 kSa/s, 10 pA, 30 V, 500 mA
PXIe 5-channel Precision Source/Measure Unit, 500 kSa/s, 10 pA, 30 V, 500 mA
Model
M9615A
Maximum sample rate
0.5 MSa/s
Maximum current per output
500 mA
Maximum voltage per output
30
Number of outputs
5
Platform
PXIe
Image of  PXIe Precision Source Measure Unit, 10 fA
PXIe Precision Source Measure Unit, 10 fA
Model
M9601A
Maximum sample rate
1.25 Msa/s
Maximum current per output
315 mA
Maximum voltage per output
210
Number of outputs
1
Platform
PXIe
Image of  PXIe Precision Source / Measure Unit, 100 fA
PXIe Precision Source / Measure Unit, 100 fA
Model
M9603A
Maximum sample rate
15 MSa/s
Maximum current per output
3.0 A DC / 10.5 A pulse
Maximum voltage per output
60 V
Number of outputs
1
Platform
PXIe
Clear All