CloudStorm 10GE 8-port QSFP28 Fusion Load Module

The Keysight CloudStorm bundle includes the CloudStorm 10GE 8-port QSFP28 fusion load module (CS10GE8Q28NG) with support for 10GE.

prod_image
  • Form factor

    Load Module

  • Interface

    QSFP+

  • Interface speed modes

    10GE

  • Software compatibility

    BreakingPoint, IxLoad, IxExplorer

  • Includes Transceivers

    No

  • TAA compliant

    No

  • Ports

    2

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Experience massive-scale performance under realistic traffic conditions with CloudStorm, a multi-terabit solution offering two and a half to three times the application performance.
  • Deliver four times the encryption performance with hardware-based secure sockets layer (SSL) acceleration.
  • Emulate multi-terabit distributed denial-of-service and botnet attacks to secure security solutions.
  • Integrate the application and security test platform, featuring Layers 2 through 7 capabilities and support for Keysight BreakingPoint and Keysight IxLoad software.
  • Ensure long-term value with CloudStorm, which supports 10GE on a single port.
  • Leverage the per-port user ownership model for all ports on the test modules in the chassis, even in a multiuser environment.