AresONE T400GD-8P-QDD, High Density, Full Performance

The Keysight AresONE T400GD-8P-QDD is a high-density, eight-port, full-performance fixed chassis model with inherent QSFP-DD 400GE physical interfaces and Layers 1 – 3 support.

prod_image
  • Interface

    QSFP-DD

  • Interface speed modes

    400GE, 200GE, 100GE, 50GE

  • Model

    T400

  • Performance Level

    Full

  • Ports

    8

  • Physical Ports

    8

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Save power, cooling, and rack space with a compact eight-port  400GE QSFP-DD  Layers 1 – 3 test solution.
  • Validate high port count devices for performance, scalability, and interoperability with multispeed 400GE, 200GE, 100GE, and 50GE test capabilities with the Keysight IxNetwork Layers 2 – 3 test application.
  • Achieve faster test results for essential 400GE test elements such as forward error correction (FEC) symbol error distribution, FEC error injection and statistics, and PAM4 receiver (Rx) eye histogram analysis.
  • Accelerate hardware development and interoperability testing with Layer 1 bit error rate tester (BERT), physical coding sublayer (PCS), and FEC transmission / receiver (Tx / Rx) test capabilities using Keysight IxSuiteStore.
  • Test and validate mission-critical network infrastructure with AresONE, enhancing the Keysight K400 400GE QSFP-DD test solution.