AresONE 1600GE-C, OSFP1600 IHS

The AresONE 1600GE-C 4-port rackmount chassis includes native OSFP1600 front panel ports, IHS optics, and L1-3 testing support. It also includes all 1x1600GE, 2x800GE, 4x400GE, and 8x200GE Ethernet speeds as well as ACC and DAC optics support.

prod_image
  • Ports

    4

  • Interface

    OSFP

  • Interface speed modes

    1600GE, 800GE, 400GE, 200GE

  • Heat Sink

    IHS

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Layer 1 to Layer 3 IP testing from 200GE to 1.6TE PAM4 with 212 Gb/s and electrical lane signaling in a single test system.
  • Benchmark your AI fabric with high scale tests enabled by Keysight AI Data Center Builder (KAI DCB) software.
  • Complete Layer 2 and Layer 3 RFC benchmark, network, and protocol emulation scale and performance testing with the IxNetwork software application with Rest API and RestPy test automation support.
  • Support for up to 40 watts per port for high power consumption coherent optical transceivers.
  • Compatible with IEEE P802.3dj 200 Gb/s, 400 Gb/s, 800 Gb/s, and 1.6 Tb/s specifications.