XG9-class Agile Signal Generator, 40 GHz

The N5191A UXG X-Series agile signal generator, modified version, provides fast frequency, amplitude, and phase coherent switching from 10 MHz to 40 GHz.

prod_image
  • Harmonics @ 1 GHz

    < -50 dBc

  • Output power @1 GHz

    10 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -135 dBc/Hz

  • Maximum modulation bandwidth

    1024 MHz

  • Maximum frequency

    40 GHz

  • Frequency switching speed

    100 µs

  • Number of outputs

    1

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Get closer to reality: simulate increasingly complex signal environments for radar, EW, and antenna-test
  • Test sooner and increase confidence in EW systems by generating signal simulations when you need them: the UXG is a scalable threat simulator
  • Use pulse descriptor words (PDWs) to generate long pulse trains and individually control pulse characteristics
  • Quickly characterize antennas over a wide frequency range with fast frequency tuning
  • Performance without requiring an export license

What's included:

  • 10 kHz frequency resolution
  • 100 μs switching speed up to 31.6 GHz; 500 µs up to 40 GHz
  • Amplitude range of +10 to -10 dBm
  • Standard phase noise of -117 dBc/Hz (typ) at 20 kHz offset for a 10 GHz carrier frequency
  • 3.5 mm (f) to 3.5 mm (f) connector adapter (20 GHz model only)
  • 2.4 mm (f) to 2.4 mm (f) and 2.4 mm (f) to 2.9 mm (f) connector adapters (40 GHz model only)
  • Country-specific power cord
  • Documentation set (CD-ROM)
  • One day of on-site startup assistance