PXIe Vector Network Analyzer, 10 MHz to 44 GHz

The M9837A PXI network analyzer (VNA) offers unrivaled performance for testing multiport, multisite, multi-DUT modulated signal measurement from 10 MHz to 44 GHz.

prod_image
  • Applications

    Modulation Distortion

  • Components

    Front-End-Module

  • Dynamic range

    146 dB

  • Maximum frequency

    44 GHz

  • Minimum frequency

    10 MHz

  • Output power

    18 dBm

  • Temperature Stability

    0.005 dB/ ⁰C (Typical)

  • Best Speed at 201 Point, 1 Sweep

    1.4 ms

  • Number of built-in ports

    2

  • VNA Series

    PXI VCA

  • VNA Type

    Modular

  • Number of Internal Sources

    1

  • Form factor

    PXIe, Modular

  • Type

    Modular

  • Bundles

    No

  • Platform

    PXIe

  • Maximum output power

    18 dBm

  • Maximum number of sources

    1

  • Configurable test ports

    2

  • Trace Noise

    0.0015 dB rms

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Enables you to characterize your system with faster speeds and greater flexibility, at a lower cost.
  • Offers you PXI’s scalable form factor and built-in noise receivers.
  • Allows you to characterize highly integrated components with a single connection through a configurable test set combined with modulated signal measurements software. 
  • Includes user-friendly software wizards to guide you through advanced wideband measurements.